Menu Search

Hardened Stainless Shafts

In production

These Hardened Stainless Shafts provide great strength, durability, and reliability. They are used with linear bearings and are suited for demanding applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance without sacrificing structural integrity.

These shafts have a long lifespan and need little maintenance, which reduces downtime and total operating expenses. It provides smooth and precise linear motion when used in conjunction with a linear ball bushing. It's found in applications like food processing equipment, automotive systems, and medical devices.

  • Suited for applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance.
  • It provides smooth and precise linear motion when used in conjunction with a linear ball bushing.
  • It's found in applications like food processing equipment, automotive systems, and medical devices.
Material: Stainless Steel Series Code: , SRL177260, SRL177250, SRL177240, SRL177230, SRL177225, SRL177220, SRL177216, SRL177212, SRL177210, SRL177208, SRL177206

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,230 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
$301.6409 - $334.2281 Request the lead time here
0.4
6.0
1700.0
$306.0433 - $339.1061 Request the lead time here
0.4
6.0
1750.0
$323.3383 - $358.2696 Request the lead time here
0.4
6.0
1950.0
$459.5759 - $509.2254 Request the lead time here
0.4
6.0
3100.0
$559.8871 - $620.3734 Request the lead time here
0.4
6.0
4250.0
$119.8073 - $132.7505 Request the lead time here
0.4
6.0
700.0
$39.4641 - $43.7275 Request the lead time here
0.4
6.0
100.0
$81.6796 - $90.5037 Request the lead time here
0.4
6.0
350.0
$106.7574 - $118.2907 Request the lead time here
0.4
6.0
550.0
$95.5943 - $105.9216 Request the lead time here
0.4
6.0
450.0
$124.2883 - $137.7155 Request the lead time here
0.4
6.0
750.0
$144.2562 - $159.8407 Request the lead time here
0.4
6.0
950.0
$266.815 - $295.6399 Request the lead time here
0.4
6.0
1300.0
$284.11 - $314.8034 Request the lead time here
0.4
6.0
1500.0
$420.269 - $465.672 Request the lead time here
0.4
6.0
2650.0
$516.2564 - $572.0293 Request the lead time here
0.4
6.0
3750.0
$538.0324 - $596.1579 Request the lead time here
0.4
6.0
4000.0
$551.0823 - $610.6175 Request the lead time here
0.4
6.0
4150.0
$503.128 - $557.4825 Request the lead time here
0.4
6.0
3600.0
$520.6588 - $576.9073 Request the lead time here
0.4
6.0
3800.0
  • of 62
Hardened Shaft - 6.0; 1700.0; 0.4; Stainless Steel

20294601

Price Range
$334.2281 - $301.6409

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1700.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 1750.0; 0.4; Stainless Steel

20294618

Price Range
$339.1061 - $306.0433

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1750.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 1950.0; 0.4; Stainless Steel

20294656

Price Range
$358.2696 - $323.3383

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1950.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 3100.0; 0.4; Stainless Steel

20294885

Price Range
$509.2254 - $459.5759

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    3100.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 4250.0; 0.4; Stainless Steel

20295110

Price Range
$620.3734 - $559.8871

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    4250.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 700.0; 0.4; Stainless Steel

20294403

Price Range
$132.7505 - $119.8073

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    700.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 100.0; 0.4; Stainless Steel

20294281

Price Range
$43.7275 - $39.4641

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    100.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 350.0; 0.4; Stainless Steel

20294335

Price Range
$90.5037 - $81.6796

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    350.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 550.0; 0.4; Stainless Steel

20294373

Price Range
$118.2907 - $106.7574

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    550.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 450.0; 0.4; Stainless Steel

20294359

Price Range
$105.9216 - $95.5943

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    450.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 750.0; 0.4; Stainless Steel

20294410

Price Range
$137.7155 - $124.2883

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    750.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 950.0; 0.4; Stainless Steel

20294458

Price Range
$159.8407 - $144.2562

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    950.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 1300.0; 0.4; Stainless Steel

20294526

Price Range
$295.6399 - $266.815

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1300.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 1500.0; 0.4; Stainless Steel

20294564

Price Range
$314.8034 - $284.11

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1500.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 2650.0; 0.4; Stainless Steel

20294793

Price Range
$465.672 - $420.269

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    2650.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 3750.0; 0.4; Stainless Steel

20295011

Price Range
$572.0293 - $516.2564

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    3750.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 4000.0; 0.4; Stainless Steel

20295066

Price Range
$596.1579 - $538.0324

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    4000.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 4150.0; 0.4; Stainless Steel

20295097

Price Range
$610.6175 - $551.0823

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    4150.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 3600.0; 0.4; Stainless Steel

20294984

Price Range
$557.4825 - $503.128

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    3600.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 3800.0; 0.4; Stainless Steel

20295028

Price Range
$576.9073 - $520.6588

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    3800.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900