Quantity | Unit price |
---|---|
4 - 19 | $91.4296 |
20 - 99 | $86.8581 |
100 + | $82.5152 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cam Material | Stainless Steel |
---|---|
Finish | Chrome Plated |
Handle Material | Stainless Steel |
Handle Type | Wing Knob Handle |
Housing Material | Stainless Steel |
Latch Material | Stainless Steel |
Knob Length | 58.5 mm |
Knob Length | 2.303 in |
Mounting Hole Width | 36.7 mm |
Mounting Hole Width | 1.445 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue