Quantity | Unit price |
---|---|
3 - 29 | $3.9965 |
30 - 149 | $2.2837 |
150 + | $2.1695 |
Colour | Natural |
---|---|
Full Material | Polythene |
Material | PE |
Shape | Straight |
Type | 1 |
Inside Height | 0.8 mm |
Inside Height | 0.031 in |
Inside Length | 0.5 mm |
Inside Length | 0.02 in |
Overall Height | 3.2 mm |
Overall Height | 0.126 in |
Overall Length | 2.53 mm |
Overall Length | 0.1 in |
Package Quantity | 30.0 m |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue