| Quantity | Unit price |
|---|---|
| 1 - 4 | $51.5893 |
| 5 - 24 | $49.0098 |
| 25 + | $46.5593 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 4.492 in |
|---|---|
| Overall Length | 114.1 mm |
| Shaft Diameter | 12.0 mm |
| Shaft Diameter | 0.472 in |
| Thread Size | M10 x 1.5 |
| Shaft Material | Steel |
| Knob Length | 1.811 in |
| Knob Length | 46.0 mm |
| Knob Width | 30.0 mm |
| Knob Width | 1.181 in |
| Thread Length | 14.0 mm |
| Thread Length | 0.551 in |
| Colour | Black |
| Handle Style | Tapered Knob |
| Insert Material | Brass |
| Knob Material | Plastic |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue