Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ball Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The T-handle knob is black plastic with a brass insert making these durable levers ideal on machinery applications for changing gears through a pivot point.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shaft Diameter | Thread Size | Overall Length | Shaft Material | View | |
|---|---|---|---|---|---|---|---|
| $36.2127 - $40.125 | Request the lead time here |
0.394 in
10.0 mm
|
M8 x 1.25
|
4.37 in
111.0 mm
|
Steel
|
||
| $47.6327 - $52.7786 | Request the lead time here |
0.551 in
14.0 mm
|
M12 x 1.75
|
6.929 in
176.0 mm
|
Steel
|
||
| $59.7459 - $66.2004 | Request the lead time here |
0.63 in
16.0 mm
|
M14 x 2.0
|
7.012 in
178.1 mm
|
Steel
|
||
| $16.1944 - $17.9439 | Request the lead time here |
0.394 in
10.0 mm
|
M8
|
3.937 in
100.0 mm
|
Stainless Steel
|
||
| $13.6496 - $15.1241 | Request the lead time here |
0.315 in
8.0 mm
|
M6
|
2.835 in
72.0 mm
|
Stainless Steel
|
||
| $13.4953 - $14.9532 | Request the lead time here |
0.394 in
10.0 mm
|
M8
|
4.921 in
125.0 mm
|
Steel
|
||
| $12.2614 - $13.5862 | Request the lead time here |
0.394 in
10.0 mm
|
M8
|
3.15 in
80.0 mm
|
Steel
|
||
| $15.9623 - $17.6868 | Request the lead time here |
0.394 in
10.0 mm
|
M8
|
3.15 in
80.0 mm
|
Stainless Steel
|
||
| $21.7052 - $24.0501 | Request the lead time here |
0.472 in
12.0 mm
|
M10
|
3.937 in
100.0 mm
|
Stainless Steel
|
||
| $20.4785 - $22.6908 | Request the lead time here |
0.472 in
12.0 mm
|
M10
|
4.921 in
125.0 mm
|
Stainless Steel
|
||
| $14.0157 - $15.5298 | Request the lead time here |
0.315 in
8.0 mm
|
M6
|
3.15 in
80.0 mm
|
Stainless Steel
|
||
| $12.6141 - $13.9768 | Request the lead time here |
0.394 in
10.0 mm
|
M8
|
3.937 in
100.0 mm
|
Steel
|
||
| $56.1344 - $62.1987 | Request the lead time here |
0.472 in
12.0 mm
|
M10
|
6.299 in
160.0 mm
|
Stainless Steel
|
||
| $29.2773 - $32.4402 | Request the lead time here |
0.551 in
14.0 mm
|
M12
|
6.299 in
160.0 mm
|
Stainless Steel
|
||
| $15.2615 - $16.9103 | Request the lead time here |
0.472 in
12.0 mm
|
M10
|
4.921 in
125.0 mm
|
Steel
|
||
| $18.2983 - $20.275 | Request the lead time here |
0.551 in
14.0 mm
|
M12
|
4.921 in
125.0 mm
|
Steel
|
||
| $11.7576 - $13.0278 | Request the lead time here |
0.315 in
8.0 mm
|
M6
|
3.937 in
100.0 mm
|
Steel
|
||
| $14.9501 - $16.5652 | Request the lead time here |
0.472 in
12.0 mm
|
M10
|
3.937 in
100.0 mm
|
Steel
|
||
| $14.6221 - $16.2018 | Request the lead time here |
0.472 in
12.0 mm
|
M10
|
6.85 in
174.0 mm
|
Steel
|
||
| $17.2082 - $19.0672 | Request the lead time here |
0.394 in
10.0 mm
|
M8
|
4.921 in
125.0 mm
|
Stainless Steel