Menu Search

Sealing Gasket Flipper - Overall Height - 13.0 mm | 0.512 in Overall Width - 20.34 mm | 0.801 in; Black; EPDM

Dual material flipper gasket features hard rubber carrier to improve grip to panel and softer rubber to aid compression. Flexible profiles. Pressed-on by hand.
Item code:

20036874

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $3.561
50 - 249 $3.383
250 + $3.2138
Standard pack: 100

Order in multiple of 10

Total price

$35.61

10 x $3.561

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Overall Width 20.34 mm
Roll Length 10.0 m
Overall Height 13.0 mm
Material EPDM
Type Flipper
Minimum Grip 1.0 mm
Maximum Grip 3.5 mm
Roll Quantity 1

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us