Menu Search

Gasket - Bubble

In stock

A range of Bubble Gasket with a side profile and a steel spring core, or insert. These gaskets have a flexible clip-on profile that is conveniently mounted with a press-on by hand action. This makes then quick and easy to use.

These gaskets have been robustly designed for dynamic sealing that also offers edge protection. They can be used for a multitude of applications. Widely used in the construction industry, providing an essential seal for window and door assemblies. The range includes options that are suitable for use in the automotive industry, as a door seal on larger heavy duty vehicles.

The steel insert provides increased grip, which is resistant against high vibration.

  • Material: Ethylene-propylene Diene Monomer (EPDM) - Solid EPDM (70 Shore A) / Expanded EPDM (0.65g.ccm S.G.)
  • Colour: Black
  • Supplied in 20 metre rolls

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
67 results
Product SKUs information
Item Code Price range Availability Maximum Clamp Width Minimum Clamp Width Groove Width Grip Depth Type View
$3.9453 - $4.3715 Request the lead time here
Bubble
$3.8111 - $4.2229 Request the lead time here
Bubble
$2.7452 - $3.0418 Request the lead time here
Bubble
$2.678 - $2.9674 Request the lead time here
Bubble
$3.8111 - $4.2229 Request the lead time here
Bubble
$13.069 - $14.4809 Request the lead time here
Bubble
$4.1465 - $4.5945 Request the lead time here
Bubble
  • of 4
Bubble Gasket Top 26.0 mm | 1.024 in 18.5 mm | 0.728 in EPDM

20036706

Price Range
$4.3715 - $3.9453

Stock Levels
Request the lead time here
Attributes
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
  • Colour
    Black
Bubble Gasket Top 15.0 mm | 0.591 in EPDM

20036751

Price Range
$4.2229 - $3.8111

Stock Levels
Request the lead time here
Attributes
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
  • Colour
    Black
Bubble Gasket Top 21.0 mm | 0.827 in 8.7 mm | 0.343 in EPDM

20036591

Price Range
$3.0418 - $2.7452

Stock Levels
Request the lead time here
Attributes
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
  • Colour
    Black
Bubble Gasket Top 18.5 mm | 0.728 in 13.0 mm | 0.512 in EPDM

20036645

Price Range
$2.9674 - $2.678

Stock Levels
Request the lead time here
Attributes
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
  • Colour
    Black
Bubble Gasket Top 24.9 mm | 0.98 in 20.8 mm | 0.819 in EPDM

20036683

Price Range
$4.2229 - $3.8111

Stock Levels
Request the lead time here
Attributes
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
  • Colour
    Black
Bubble Gasket Top 49.0 mm | 1.929 in EPDM

20036782

Price Range
$14.4809 - $13.069

Stock Levels
Request the lead time here
Attributes
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
  • Colour
    Black
Bubble Gasket Side 15.8 mm | 0.622 in 15.8 mm | 0.622 in EPDM

20036942

Price Range
$4.5945 - $4.1465

Stock Levels
Request the lead time here
Attributes
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
  • Colour
    Black