| Quantity | Unit price |
|---|---|
| 10 - 49 | $143.5177 |
| 50 - 249 | $136.3418 |
| 250 + | $129.5247 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Rod Diameter | 0.551 in |
|---|---|
| Rod Diameter | 14.0 mm |
| Tube Diameter | 28.0 mm |
| Tube Diameter | 1.102 in |
| Stroke Length | 9.843 in |
| Stroke Length | 250.0 mm |
| Tube Length | 21.85 in |
| Tube Length | 555.0 mm |
| Maximum Force | 1750.0 N |
| Maximum Force | 1750.0 N |
| Thread Size | M10 |
| Finish | Nitrided |
| Rod Material | Steel |
| Full Material | Steel |
| Threaded Length | 12.0 mm |
| Threaded Length | 0.472 in |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue