| Quantity | Unit price |
|---|---|
| 10 - 49 | $65.1955 |
| 50 - 249 | $61.9357 |
| 250 + | $58.839 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Rod Diameter | 0.315 in |
|---|---|
| Rod Diameter | 8.0 mm |
| Tube Diameter | 0.709 in |
| Tube Diameter | 18.0 mm |
| Stroke Length | 7.874 in |
| Stroke Length | 200.0 mm |
| Tube Length | 9.646 in |
| Tube Length | 245.0 mm |
| Maximum Force | 200.0 N |
| Maximum Force | 200.0 N |
| Thread Size | M6 |
| Finish | Nitrided |
| Rod Material | Steel |
| Full Material | Steel |
| Threaded Length | 10.0 mm |
| Threaded Length | 0.394 in |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue