Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adjustable force gas springs are widely used in industries such as medical & laboratory, furniture, automotive and industrial equipment for opening, closing, tilting and damping. These springs allow to be adjusted to the exact need without extra calculations, just de-gas on application to the required specification.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Extended Length | Rod Diameter | Stroke Length | Maximum Force | View | |
|---|---|---|---|---|---|---|---|
| $140.1869 - $155.3316 | Request the lead time here |
13.78 in
350.0 mm
|
0.236 in
6.0 mm
|
5.906 in
150.0 mm
|
400.0 N
400.0 N
|
||
| $145.4192 - $161.1292 | Request the lead time here |
14.331 in
364.0 mm
|
0.315 in
8.0 mm
|
5.906 in
150.0 mm
|
650.0 N
650.0 N
|
||
| $157.8583 - $174.9122 | Request the lead time here |
22.205 in
564.0 mm
|
0.315 in
8.0 mm
|
9.843 in
250.0 mm
|
650.0 N
650.0 N
|
||
| $317.5924 - $351.9028 | Request the lead time here |
22.205 in
564.0 mm
|
0.315 in
8.0 mm
|
9.843 in
250.0 mm
|
650.0 N
650.0 N
|
||
| $527.2803 - $584.2441 | Request the lead time here |
17.52 in
445.0 mm
|
0.394 in
10.0 mm
|
7.874 in
200.0 mm
|
1200.0 N
1200.0 N
|
||
| $537.5475 - $595.6205 | Request the lead time here |
21.457 in
545.0 mm
|
0.394 in
10.0 mm
|
9.843 in
250.0 mm
|
1200.0 N
1200.0 N
|
||
| $136.9289 - $151.7218 | Request the lead time here |
9.843 in
250.0 mm
|
0.236 in
6.0 mm
|
3.937 in
100.0 mm
|
400.0 N
400.0 N
|
||
| $141.8651 - $157.1913 | Request the lead time here |
10.394 in
264.0 mm
|
0.315 in
8.0 mm
|
3.937 in
100.0 mm
|
650.0 N
650.0 N
|
||
| $185.9944 - $206.0879 | Request the lead time here |
22.047 in
560.0 mm
|
0.394 in
10.0 mm
|
9.843 in
250.0 mm
|
1200.0 N
1200.0 N
|
||
| $552.2268 - $611.8857 | Request the lead time here |
25.394 in
645.0 mm
|
0.394 in
10.0 mm
|
11.811 in
300.0 mm
|
1200.0 N
1200.0 N
|
||
| $964.0315 - $1,068.1789 | Request the lead time here |
18.898 in
480.0 mm
|
0.551 in
14.0 mm
|
7.874 in
200.0 mm
|
2500.0 N
2500.0 N
|
||
| $263.2947 - $291.7392 | Request the lead time here |
9.449 in
240.0 mm
|
0.236 in
6.0 mm
|
3.937 in
100.0 mm
|
400.0 N
400.0 N
|
||
| $150.9477 - $167.255 | Request the lead time here |
18.268 in
464.0 mm
|
0.315 in
8.0 mm
|
7.874 in
200.0 mm
|
650.0 N
650.0 N
|
||
| $206.825 - $229.1689 | Request the lead time here |
25.984 in
660.0 mm
|
0.394 in
10.0 mm
|
11.811 in
300.0 mm
|
1200.0 N
1200.0 N
|
||
| $226.5696 - $251.0467 | Request the lead time here |
6.299 in
160.0 mm
|
0.236 in
6.0 mm
|
2.362 in
60.0 mm
|
400.0 N
400.0 N
|
||
| $282.1507 - $312.6323 | Request the lead time here |
17.323 in
440.0 mm
|
0.236 in
6.0 mm
|
7.874 in
200.0 mm
|
400.0 N
400.0 N
|
||
| $326.3786 - $361.6384 | Request the lead time here |
26.142 in
664.0 mm
|
0.315 in
8.0 mm
|
11.811 in
300.0 mm
|
650.0 N
650.0 N
|
||
| $1,057.3248 - $1,171.5511 | Request the lead time here |
26.772 in
680.0 mm
|
0.551 in
14.0 mm
|
11.811 in
300.0 mm
|
2500.0 N
2500.0 N
|
||
| $250.1644 - $277.1905 | Request the lead time here |
13.386 in
340.0 mm
|
0.236 in
6.0 mm
|
5.906 in
150.0 mm
|
400.0 N
400.0 N
|
||
| $285.8034 - $316.6798 | Request the lead time here |
18.268 in
464.0 mm
|
0.315 in
8.0 mm
|
7.874 in
200.0 mm
|
650.0 N
650.0 N