| Quantity | Unit price |
|---|---|
| 20 - 99 | $68.6654 |
| 100 - 499 | $65.2321 |
| 500 + | $61.9705 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Type | 6 |
|---|---|
| Fitting Type | Eyes Clevis Fork |
| Full Material | Carbon Steel |
| Overall Length | 70.0 mm |
| Overall Length | 2.756 in |
| Overall Width | 0.709 in |
| Overall Width | 18.0 mm |
| Hole Diameter A | 6.5 mm |
| Hole Diameter A | 0.256 in |
| Plate Thickness | 2.5 mm |
| Plate Thickness | 0.098 in |
| Distance Between Fixing Holes | 51.0 mm |
| Distance Between Fixing Holes | 2.008 in |
| Longest Distance Between Fixing Holes | 51.0 mm |
| Longest Distance Between Fixing Holes | 2.008 in |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue