Quantity | Unit price |
---|---|
2 - 9 | $73.8975 |
10 - 49 | $70.2026 |
50 + | $66.6925 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Barrel Depth | 66.5 mm |
---|---|
Barrel Depth | 2.618 in |
Base Length | 125.5 mm |
Base Length | 4.941 in |
Base Width | 121.0 mm |
Base Width | 4.764 in |
Panel Thickness Range | 1.0 - 4.5 mm |
Panel Thickness Range | 0.039 - 0.177 in |
Application(s) | Cabinet |
Key Type | Keyed |
Shape | Rectangular |
Full Material | Panel: Stainless Steel; Handle, Housing, Axle Sleeve:Zinc Alloy; Screw, Cam: Steel |
Colour | Natural |
Finish | Natural |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue