| Quantity | Unit price |
|---|---|
| 10 - 49 | $49.5045 |
| 50 - 249 | $47.0293 |
| 250 + | $44.6779 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Knob Material | Stainless Steel |
|---|---|
| Mount Type | Plain Blind Bore |
| Thread Material | Stainless Steel |
| Knob Diameter | 40.0 mm |
| Knob Diameter | 1.575 in |
| Knob Height | 15.5 mm |
| Knob Height | 0.61 in |
| Overall Height | 30.5 mm |
| Overall Height | 1.201 in |
| Stem Diameter | 18.0 mm |
| Stem Diameter | 0.709 in |
| Stem Height | 15.0 mm |
| Stem Height | 0.591 in |
| Thread Length | 0.512 in |
| Thread Length | 13.0 mm |
| Knob Full Material | AISI 303 Stainless Steel |
| Number of Lobes | 9 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue