| Quantity | Unit price |
|---|---|
| 25 - 124 | $4.2275 |
| 125 - 624 | $4.0161 |
| 625 + | $3.8153 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Knob Material | PA |
| Mount Type | Threaded Stud |
| Thread Material | Brass |
| Knob Diameter | 1.969 in |
| Knob Diameter | 50.0 mm |
| Stem Height | 0.394 in |
| Stem Height | 10.0 mm |
| Thread Length | 1.969 in |
| Thread Length | 50.0 mm |
| Knob Full Material | Polyamide 6 |
| Number of Lobes | 8 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue