| Quantity | Unit price |
|---|---|
| 25 - 124 | $3.7593 |
| 125 - 624 | $3.5714 |
| 625 + | $3.3927 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Material | PA |
| Mount Type | Threaded Stud |
| Base Height | 0.315 in |
| Base Height | 8.0 mm |
| Knob Diameter | 1.575 in |
| Knob Diameter | 40.0 mm |
| Knob Height | 0.472 in |
| Knob Height | 12.0 mm |
| Thread Length | 0.472 in |
| Thread Length | 12.0 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue