Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Height | Inside Diameter | Special Offer | View | |
|---|---|---|---|---|---|---|---|---|
| $9.6043 - $17.6922 | 6 In stock |
Yellow
|
Flexible PE
|
2.756 in
70.0 mm
|
12.402 in
315.0 mm
|
|
||
| $15.2582 - $28.1072 | Request the lead time here |
Yellow
|
Flexible PE
|
3.543 in
90.0 mm
|
17.52 in
445.0 mm
|
|
||
| $15.4213 - $28.4077 | Request the lead time here |
Yellow
|
Flexible PE
|
3.15 in
80.0 mm
|
17.52 in
445.0 mm
|
|
||
| $50.9635 - $93.8801 | 5 In stock |
Yellow
|
Flexible PE
|
6.102 in
155.0 mm
|
30 in
762.0 mm
|
|
||
| $26.3424 - $48.5256 | Request the lead time here |
Yellow
|
Flexible PE
|
3.937 in
100.0 mm
|
19.488 in
495.0 mm
|
|
||
| $49.0848 - $90.4194 | 5 In stock |
Yellow
|
Flexible PE
|
5.709 in
145.0 mm
|
28 in
711.2 mm
|
|
||
| $4.9083 - $5.4387 | 1 In stock |
Yellow
|
Flexible PE
|
1.693 in
43.0 mm
|
2.193 in
55.7 mm
|
|
||
| $14.0484 - $15.5661 | Request the lead time here |
Yellow
|
Flexible PE
|
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
|
||
| $14.2202 - $15.7564 | 12 In stock |
Yellow
|
Flexible PE
|
1.969 in
50.0 mm
|
8.268 in
210.0 mm
|
|
||
| $5.2888 - $5.8602 | 1 In stock |
Yellow
|
Flexible PE
|
1.693 in
43.0 mm
|
3.622 in
92.0 mm
|
|
||
| $21.3557 - $23.6628 | Request the lead time here |
Yellow
|
Flexible PE
|
2.953 in
75.0 mm
|
13.307 in
338.0 mm
|
|
||
| $17.0871 - $18.9331 | Request the lead time here |
Yellow
|
Flexible PE
|
4.724 in
120.0 mm
|
8.626 in
219.1 mm
|
|
||
| $8.8015 - $9.7525 | Request the lead time here |
Yellow
|
Flexible PE
|
1.575 in
40.0 mm
|
6.5 in
165.1 mm
|
|
||
| $5.371 - $5.9513 | Request the lead time here |
Yellow
|
Flexible PE
|
2.362 in
60.0 mm
|
3.386 in
86.0 mm
|
|
||
| $5.4175 - $6.0027 | 11 In stock |
Yellow
|
Flexible PE
|
1.811 in
46.0 mm
|
3.937 in
100.0 mm
|
|
||
| 34814 | $23.2384 - $25.749 | Request the lead time here |
Yellow
|
Flexible PE
|
3.937 in
100.0 mm
|
12.752 in
323.9 mm
|
|
|
| $5.9278 - $6.5683 | Request the lead time here |
Yellow
|
Flexible PE
|
0.787 in
20.0 mm
|
5.709 in
145.0 mm
|
|
||
| $10.339 - $11.456 | 8 In stock |
Yellow
|
Flexible PE
|
2.913 in
74.0 mm
|
6.961 in
176.8 mm
|
|
||
| $31.7894 - $35.2237 | Request the lead time here |
Yellow
|
Flexible PE
|
3.346 in
85.0 mm
|
16 in
406.4 mm
|
|
||
| $14.5275 - $26.7612 | Request the lead time here |
Yellow
|
Flexible PE
|
1.85 in
47.0 mm
|
6.299 in
160.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue