Menu Search

Standard Sizes Pipe Cap - Inside Diameter - 273.0 mm | 10.748 in Inside Height - 100.0 mm | 3.937 in Yellow

This yellow cap is made of Flexible PE providing a softer material that ease the cap on large pipe. It is essentially used to ensure maximum protection from contaminants such as dirt, corrosion and humidity during transit and storage.It withstands up to + 66°C.
Item code:

34810

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $22.2645
5 - 24 $21.1512
25 + $20.0937
Standard pack: 1

Order in multiple of 1

Total price

$22.26

1 x $22.2645

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Polyethylene
Inside Diameter 273.0 mm
Inside Height 100.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us