Menu Search

Flexible End Caps - Standard

In stock

Our range of Flexible End Caps come in a variety of sizes that are suitable for Metric, BSP and UNF threads. These Flexicaps are durable making them an ideal choice for a multitude of uses.

The attractive vinyl appearance makes them a great choice for finished products. Thanks to their versatility they have a broad range of uses that include; thread protection, dust and moisture control, pipe and stud end colour coding and masking during paint and plating operation.

The flexible PVC (90 Shore) material can withstand high operating temperatures and can be stretched up to 15 percent larger than then manufactured diameter. The specially formulated PVC is unaffected by weather, oxidation, oils and moisture.The caps are extremely pliant and provide excellent chemical resistance. They can also be glued to other PVC items.

They are an economical solution for one-time uses.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Yellow
  • Finish: Gloss

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
210 results
Product SKUs information
Item Code Price range Availability Compatible Thread Standard Inside Height Inside Diameter Compatible Thread Sizes (All) View
$0.4493 - $0.4979 Request the lead time here
$0.1425 - $0.1579 1100 In stock
$0.1802 - $0.1997 Request the lead time here
$0.682 - $0.7557 Request the lead time here
$0.7388 - $0.8186 Request the lead time here
$0.461 - $0.5108 2375 In stock
$0.2408 - $0.2668 1400 In stock
$0.2549 - $0.2824 1562 In stock
$0.1101 - $0.122 Request the lead time here
$0.0896 - $0.1059 Request the lead time here
$0.348 - $0.3856 Request the lead time here
$0.0781 - $0.0865 2800 In stock
$0.1012 - $0.1121 10070 In stock
$0.1015 - $0.1125 8800 In stock
$0.1242 - $0.1377 Request the lead time here
$0.2053 - $0.2275 Request the lead time here
$0.1693 - $0.1876 21000 In stock
$0.0781 - $0.0865 Request the lead time here
$0.2561 - $0.2837 2600 In stock
$0.7756 - $0.8594 Request the lead time here
  • of 11
Standard Flexible End Cap - Inside Diameter - 25.0 mm | 0.984 in ; Inside Height - 10.0 mm | 0.394 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT025-10Y

Price Range
$0.4979 - $0.4493

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 14.0 mm | 0.551 in ; Inside Height - 12.0 mm | 0.472 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT014-12Y

Price Range
$0.1579 - $0.1425

Stock Levels
1100 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 14.0 mm | 0.551 in ; Inside Height - 30.0 mm | 1.181 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT014-30Y

Price Range
$0.1997 - $0.1802

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 28.0 mm | 1.102 in ; Inside Height - 8.0 mm | 0.315 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT028-08Y

Price Range
$0.7557 - $0.682

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 28.0 mm | 1.102 in ; Inside Height - 20.0 mm | 0.787 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT028-20Y

Price Range
$0.8186 - $0.7388

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 16.0 mm | 0.63 in ; Inside Height - 12.0 mm | 0.472 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT016-12Y

Price Range
$0.5108 - $0.461

Stock Levels
2375 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 16.0 mm | 0.63 in ; Inside Height - 25.0 mm | 0.984 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT016-25Y

Price Range
$0.2668 - $0.2408

Stock Levels
1400 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 18.0 mm | 0.709 in ; Inside Height - 12.0 mm | 0.472 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT018-12Y

Price Range
$0.2824 - $0.2549

Stock Levels
1562 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 8.0 mm | 0.315 in ; Inside Height - 38.0 mm | 1.496 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT008-38Y

Price Range
$0.122 - $0.1101

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 9.0 mm | 0.354 in ; Inside Height - 15.0 mm | 0.591 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT009-15Y

Price Range
$0.1059 - $0.0896

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 19.0 mm | 0.748 in ; Inside Height - 30.0 mm | 1.181 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT019-30Y

Price Range
$0.3856 - $0.348

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 8.0 mm | 0.315 in ; Inside Height - 12.0 mm | 0.472 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT008-12Y

Price Range
$0.0865 - $0.0781

Stock Levels
2800 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 9.0 mm | 0.354 in ; Inside Height - 12.0 mm | 0.472 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT009-12Y

Price Range
$0.1121 - $0.1012

Stock Levels
10070 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 10.0 mm | 0.394 in ; Inside Height - 12.0 mm | 0.472 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT010-12Y

Price Range
$0.1125 - $0.1015

Stock Levels
8800 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 11.0 mm | 0.433 in ; Inside Height - 20.0 mm | 0.787 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT011-20Y

Price Range
$0.1377 - $0.1242

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 12.0 mm | 0.472 in ; Inside Height - 30.0 mm | 1.181 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT012-30Y

Price Range
$0.2275 - $0.2053

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 14.0 mm | 0.551 in ; Inside Height - 22.0 mm | 0.866 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT014-22Y

Price Range
$0.1876 - $0.1693

Stock Levels
21000 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 8.0 mm | 0.315 in ; Inside Height - 8.0 mm | 0.315 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT008-08Y

Price Range
$0.0865 - $0.0781

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 19.0 mm | 0.748 in ; Inside Height - 12.0 mm | 0.472 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT019-12Y

Price Range
$0.2837 - $0.2561

Stock Levels
2600 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 28.0 mm | 1.102 in ; Inside Height - 30.0 mm | 1.181 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT028-30Y

Price Range
$0.8594 - $0.7756

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride