Menu Search

Standard Flexible End Cap - Inside Diameter - 25.0 mm | 0.984 in ; Inside Height - 15.0 mm | 0.591 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

Flexible and durable cap that is suitable for a multitude of uses. Ideal for masking applications, including powder coating, e-coating, plating and general paint lines. Attractive finished appearance that is ideal for finished applications.
Item code:

PT025-15Y

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2000 - 9999 $0.5619
10000 - 49999 $0.5338
50000 + $0.5071
Standard pack: 1000

Order in multiple of 2000

Total price

$1,123.80

2000 x $0.5619

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Polyvinyl Chloride

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us