Menu Search

Flexible Cap - Inside Diameter - 3.2 mm | 0.125 in ; Inside Height - 13 mm | 0.511 in ;

Flexible and durable cap that is suitable for a multitude of uses. Ideal for masking applications, including powder coating, e-coating, plating and general paint lines. Attractive finished appearance that is ideal for finished applications.
Item code:

DM0125-1/2C

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5000 - 9999 $0.0976
10000 - 19999 $0.0558
20000 + $0.053
Standard pack: 5000

Order in multiple of 5000

Total price

$488.00

5000 x $0.0976

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Flexible Polyvinyl Chloride

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us