Menu Search

Flat Washer M8 8.4 17.0 1.6 Beige PEEK

Flat Washer made from PEEK, which offers durability, wear resistance, chemical resistance and thermal stability. Provides a robust and even surface for stress distribution, helping reduce assembly damage and extend component life. Can withstand temperatures of up to 260°C.
Item code:

20828448

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 $4.7059
100 - 499 $4.4706
500 + $4.2471
Standard pack: 20

Order in multiple of 20

Total price

$94.12

20 x $4.7059

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
For Thread M8
h1 1.6
d1 8.4
d2 17.0
Tensile strength N 116 N/mm
Colour Beige
Material PEEK

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us