Quantity | Unit price |
---|
Adhesive Type | Rubber |
---|---|
Base Material | Rubber Based Adhesive |
Colour | Natural |
Full Material | Aluminium;Bright Finish |
Material | Aluminium |
Mounting Method | Adhesive |
Inside Width | 33.3 mm |
Inside Width | 1.310 in |
Overall Height | 9.9 mm |
Overall Height | 0.390 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue