Our plastic Slide Bearings are suitable for DIN H6-H7 fittings and are impervious to dirt ingress, weather and chemical corrosion. The bearing clearance is approximate 1% of the shaft diameter after assembly.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shaft Diameter | Flange Outside Diameter | Flanged | Overall Length | Shaft Hole Diameter | Shaft Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.3917 - $0.4123 | Request the lead time here |
0.472 in
12.0 mm
|
|
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
|
||
| $0.5827 - $0.6133 | Request the lead time here |
0.551 in
14.0 mm
|
|
|
0.591 in
15.0 mm
|
0.472 in
12.0 mm
|
|
||
| $0.0643 - $0.0676 | Request the lead time here |
0.551 in
14.0 mm
|
|
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
|
||
| $1.3336 - $1.4037 | 364 In stock |
1.811 in
46.0 mm
|
|
|
1.811 in
46.0 mm
|
1.575 in
40.0 mm
|
|
||
| $0.0538 - $0.0566 | Request the lead time here |
0.307 in
7.8 mm
|
|
|
0.394 in
10.0 mm
|
0.244 in
6.2 mm
|
|
||
| $0.3109 - $0.3273 | Request the lead time here |
0.315 in
8.0 mm
|
|
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
|
||
| $0.5494 - $0.5783 | Request the lead time here |
0.551 in
14.0 mm
|
|
|
0.354 in
9.0 mm
|
0.472 in
12.0 mm
|
|
||
| $0.0402 - $0.0424 | Request the lead time here |
0.433 in
11.0 mm
|
|
|
0.512 in
13.0 mm
|
0.315 in
8.0 mm
|
|
||
| $0.0317 - $0.0332 | Request the lead time here |
0.354 in
9.0 mm
|
|
|
0.433 in
11.0 mm
|
0.236 in
6.0 mm
|
|
||
| $0.6849 - $0.7209 | Request the lead time here |
1.378 in
35.0 mm
|
|
|
1.378 in
35.0 mm
|
1.181 in
30.0 mm
|
|
||
| $0.7143 - $0.7518 | Request the lead time here |
0.669 in
17.0 mm
|
|
|
0.472 in
12.0 mm
|
0.591 in
15.0 mm
|
|
||
| $0.8816 - $0.9281 | Request the lead time here |
0.906 in
23.0 mm
|
|
|
0.65 in
16.5 mm
|
0.787 in
20.0 mm
|
|
||
| $1.5055 - $1.5848 | Request the lead time here |
1.339 in
34.0 mm
|
|
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
|
||
| $0.3055 - $0.3215 | 99 In stock |
0.315 in
8.0 mm
|
|
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
|
||
| $0.3345 - $0.3522 | Request the lead time here |
0.394 in
10.0 mm
|
|
|
0.295 in
7.5 mm
|
0.315 in
8.0 mm
|
|
||
| $0.6104 - $0.6425 | Request the lead time here |
0.551 in
14.0 mm
|
|
|
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
|
||
| $0.3457 - $0.364 | Request the lead time here |
0.394 in
10.0 mm
|
|
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
|
||
| $0.6238 - $0.6566 | Request the lead time here |
0.709 in
18.0 mm
|
|
|
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
|
||
| $0.9481 - $0.998 | Request the lead time here |
0.906 in
23.0 mm
|
|
|
0.846 in
21.5 mm
|
0.787 in
20.0 mm
|
|
||
| $1.7653 - $1.8582 | Request the lead time here |
1.339 in
34.0 mm
|
|
|
1.024 in
26.0 mm
|
1.181 in
30.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue