Menu Search

Flanged Cap 15.9 mm 23.8 mm PE Red

This red LDPE protection cap is used throughout the automotive and engineering industries for protection of exposed studs.
Item code:

10720

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
300 - 2999 $0.837
3000 - 14999 $0.4783
15000 + $0.4544
Standard pack: 3000

Order in multiple of 300

Total price

$251.10

300 x $0.837

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Low Density Polyethylene
Colour Red
Inside Diameter 15.9 mm
Height Under Flange 23.8 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us