| Quantity | Unit price |
|---|---|
| 1 - 4 | $235.1008 |
| 5 - 24 | $223.3457 |
| 25 + | $212.1785 |
| Rail size | 15.0 |
|---|---|
| l1 | 64.0 |
| w1 | 47.0 |
| h1 ±003 | 24.0 |
| d1 | 4.3 |
| d2 | M5 |
| h2 | 19.8 |
| h3 | 11.0 |
| h4 | 6.0 |
| l2 | 37.8 |
| l3 | 30.0 |
| l4 | 2.5 |
| w2 | 38.0 |
| w3 | 15.0 |
| w4 ±005 | 16.0 |
| Dyn moment Mx Nm | 36.0 |
| Dyn moment My & z Nm | 29.0 |
| Static moment Mx Nm | 14.0 |
| Static moment My & z Nm | 12.0 |
| Full Material | Aluminium block, stainless ball & slider |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue