Flange nuts are hexagonal nuts with a wide flange that spreads the nut's load over a wider surface area. This makes them excellent for applications requiring a strong clamping force while avoiding damage to the mating surface.
Its hexagonal form provides numerous sides for a secure grip, making installation and removal with sockets or wrenches simple. The flange gives an additional layer of rigidity, preventing the nut from loosening owing to vibrations and torsion. Used in the automotive, manufacturing, and electrical industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Overall Height | View | |
|---|---|---|---|---|---|---|
| $0.1345 - $0.5141 | 1028 In stock |
M4
|
0.276 in
7.0 mm
|
0.161 in
4.1 mm
|
||
| $0.1141 - $0.1202 | 28 In stock |
M8
|
0.551 in
14.0 mm
|
0.354 in
9.0 mm
|
||
| 43534 | $0.148 - $0.2726 | 1023 In stock |
M3
|
0.217 in
5.5 mm
|
0.126 in
3.2 mm
|
|
| $0.2155 - $0.2269 | 2016 In stock |
M8
|
0.512 in
13.0 mm
|
0.315 in
8.0 mm
|
||
| $0.1259 - $0.1325 | 25 In stock |
M5
|
0.315 in
8.0 mm
|
0.256 in
6.5 mm
|
||
| $0.156 - $0.1642 | 1927 In stock |
M6
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||
| $0.1674 - $0.1762 | 20 In stock |
M6
|
0.394 in
10.0 mm
|
0.287 in
7.3 mm
|
||
| $0.1644 - $0.3028 | 1028 In stock |
M5
|
0.315 in
8.0 mm
|
0.201 in
5.1 mm
|
||
| $0.1576 - $0.1659 | Request the lead time here |
M4
|
0.315 in
8.0 mm
|
0.189 in
4.8 mm
|
||
| $0.1495 - $0.2756 | 1000 In stock |
M10
|
0.63 in
16.0 mm
|
0.374 in
9.5 mm
|
||
| $0.3702 - $0.682 | 1650 In stock |
M16
|
0.933 in
23.7 mm
|
0.622 in
15.8 mm
|
||
| $0.2979 - $0.3136 | 1000 In stock |
M12
|
0.736 in
18.7 mm
|
0.567 in
14.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue