Quantity | Unit price |
---|---|
400 - 3999 | $0.1731 |
4000 - 19999 | $0.0988 |
20000 + | $0.0939 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | A5 RMS-303 |
Impedance 25 MHz | 19 Ω |
Impedance 100 MHz | 39 Ω |
Insert Length | 0.079 in |
Insert Length | 2.0 mm |
Insert Diameter | 0.059 in |
Insert Diameter | 1.5 mm |
Overall Length | 0.079 in |
Overall Length | 2.0 mm |
Overall Diameter | 0.157 in |
Overall Diameter | 4.0 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue