| Quantity | Unit price |
|---|---|
| 100 - 999 | $4.5661 |
| 1000 - 4999 | $2.6092 |
| 5000 + | $2.4788 |
| Colour | Black |
|---|---|
| Impedance 25 MHz | 437 Ω |
| Impedance 100 MHz | 592 Ω |
| Insert Length | 0.433 in |
| Insert Length | 11.0 mm |
| Insert Diameter | 3.5 mm |
| Insert Diameter | 0.138 in |
| Overall Length | 0.197 in |
| Overall Length | 5.0 mm |
| Overall Width | 5.0 mm |
| Overall Width | 0.197 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue