Quantity | Unit price |
---|---|
10 - 99 | $5.8661 |
100 - 499 | $3.352 |
500 + | $3.1845 |
Colour | Natural |
---|---|
Cover Material | Stainless Steel |
Filter Material | Aluminium |
Finger Guard Material | Aluminium |
Includes | Fittings |
Includes (All) | Fittings |
Material | Metal |
Mesh Filter Material | Stainless Steel |
Shape | Square |
Cover Full Material | Aluminium |
Depth | 3.5 mm |
Depth | 0.138 in |
Distance Between Fixing Holes | 50.0 mm |
Distance Between Fixing Holes | 1.969 in |
Face Width | 7.5 mm |
Face Width | 0.295 in |
Fan Size | 59.2 mm |
Fan Size | 59.2 mm |
Overall Height | 59.2 mm |
Overall Height | 2.331 in |
Overall Thickness | 3.5 mm |
Overall Thickness | 0.138 in |
Overall Width | 59.2 mm |
Overall Width | 2.331 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue