Face Protector that acts as a protective guard to shield flanges from dirt, moisture, paint and sand blasting.
The tapered design creates a strong adhesion to the collar of the pipe application, and requires no fasteners for fitting. Made from durable material, they are suitable for DIN and ANSI flanges.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Compatible Pipe Diameter | Head Diameter | Minimum Compatible Pipe Diameter | View | |
|---|---|---|---|---|---|---|
| $28.3604 - $31.4241 | Request the lead time here |
|
13.583 in
345.0 mm
|
|
||
| $1.6707 - $1.8511 | 158 In stock |
|
5.433 in
138.0 mm
|
|
||
| $0.8354 - $0.9256 | Request the lead time here |
|
3.465 in
88.0 mm
|
|
||
| $47.3182 - $52.4302 | Request the lead time here |
|
20.866 in
530.0 mm
|
|
||
| $0.4769 - $0.8787 | 159 In stock |
|
2.283 in
58.0 mm
|
|
||
| $0.7155 - $1.318 | 47 In stock |
|
3.071 in
78.0 mm
|
|
||
| $2.6988 - $2.9903 | 208 In stock |
|
6.417 in
163.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue