Menu Search

Ezeplugs

In stock

Ezeplugs are used to seal and secure threaded holes. They include a central or lateral pull tab that allows them to be easily inserted and removed from threaded holes. Several sizes are available to protect over 25 different imperial and metric thread sizes. It protects against damage, dirt, moisture, and corrosion during storage and shipping.

It is simple to install with the patented quick-fit design and locks the plug in place with a simple push. It also has a sturdy and flexible pull tab that makes removing it easy. Used in various applications, including industrial machinery, control panels, electrical panels, and other equipment.

  • Material: LDPE
  • Colour: Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Compatible Thread Standard Pull Direction Compatible Thread Sizes (All) View
$0.1148 - $0.2114 18 In stock
UNF Threads, UNC Threads, BSP Threads, Metric Threads
Central
$0.1596 - $0.2939 17 In stock
UNF Threads, UNC Threads, BSP Threads, Metric Threads
Lateral
$0.1967 - $0.3624 12 In stock
UNF Threads, UNC Threads, BSP Threads, Metric Threads
Central
$0.246 - $0.2589 15 In stock
UNF Threads, UNC Threads, BSP Threads, Metric Threads
Central
$0.0342 - $0.1305 1574 In stock
UNF Threads, UNC Threads, BSP Threads, Metric Threads
Lateral
$0.0933 - $0.1719 18 In stock
UNF Threads, UNC Threads, BSP Threads, Metric Threads
Lateral
$0.1372 - $0.2526 Request the lead time here
UNF Threads, UNC Threads, BSP Threads, Metric Threads
Lateral
$0.0503 - $0.1925 4017 In stock
UNF Threads, UNC Threads, BSP Threads, Metric Threads
Lateral
$0.1066 - $0.1963 516 In stock
UNF Threads, UNC Threads, BSP Threads, Metric Threads
Central
$0.2624 - $0.2762 5 In stock
UNF Threads, UNC Threads, BSP Threads, Metric Threads
Central
$0.2132 - $0.3927 18 In stock
UNF Threads, UNC Threads, BSP Threads, Metric Threads
Central
$0.1232 - $0.2272 616 In stock
UNF Threads, UNC Threads, BSP Threads, Metric Threads
Lateral
Ezeplug 9.8 mm 16.5 mm 22.7 mm LDPE Red

467028

Price Range
$0.2114 - $0.1148

Stock Levels
18 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Pull Direction
    Central
  • Compatible Thread Standard
    UNF Threads, UNC Threads, BSP Threads, Metric Threads
  • Tab Length
    21.2 mm
Ezeplug 29.9 mm 34.5 mm 45.0 mm LDPE - PIR Red

110001

Price Range
$0.2939 - $0.1596

Stock Levels
17 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Pull Direction
    Lateral
  • Compatible Thread Standard
    UNF Threads, UNC Threads, BSP Threads, Metric Threads
  • Overall Length
    62.0 mm
Ezeplug 13.0 mm 19.5 mm 30.0 mm LDPE Red

467029

Price Range
$0.3624 - $0.1967

Stock Levels
12 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Pull Direction
    Central
  • Compatible Thread Standard
    UNF Threads, UNC Threads, BSP Threads, Metric Threads
  • Tab Length
    21.4 mm
Ezeplug 19.0 mm 27.6 mm 40.0 mm LDPE Red

467031

Price Range
$0.2589 - $0.246

Stock Levels
15 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Pull Direction
    Central
  • Compatible Thread Standard
    UNF Threads, UNC Threads, BSP Threads, Metric Threads
  • Tab Length
    21.5 mm
Ezeplug 9.0 mm 13.2 mm 19.0 mm LDPE - PIR Red

10093

Price Range
$0.1305 - $0.0342

Stock Levels
1574 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Pull Direction
    Lateral
  • Compatible Thread Standard
    UNF Threads, UNC Threads, BSP Threads, Metric Threads
  • Overall Length
    34.0 mm
Ezeplug 13.0 mm 19.5 mm 30.0 mm LDPE - PIR Red

10095

Price Range
$0.1719 - $0.0933

Stock Levels
18 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Pull Direction
    Lateral
  • Compatible Thread Standard
    UNF Threads, UNC Threads, BSP Threads, Metric Threads
  • Overall Length
    47.0 mm
Ezeplug 19.0 mm 27.6 mm 40.0 mm LDPE - PIR Red

10778

Price Range
$0.2526 - $0.1372

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Pull Direction
    Lateral
  • Compatible Thread Standard
    UNF Threads, UNC Threads, BSP Threads, Metric Threads
  • Overall Length
    57.0 mm
Ezeplug 9.8 mm 16.5 mm 22.7 mm LDPE - PIR Red

10094

Price Range
$0.1925 - $0.0503

Stock Levels
4017 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Pull Direction
    Lateral
  • Compatible Thread Standard
    UNF Threads, UNC Threads, BSP Threads, Metric Threads
  • Overall Length
    40.0 mm
Ezeplug 9.0 mm 13.2 mm 19.0 mm LDPE Red

467027

Price Range
$0.1963 - $0.1066

Stock Levels
516 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Pull Direction
    Central
  • Compatible Thread Standard
    UNF Threads, UNC Threads, BSP Threads, Metric Threads
  • Tab Length
    21.2 mm
Ezeplug 29.9 mm 34.5 mm 45.0 mm LDPE Red

467032

Price Range
$0.2762 - $0.2624

Stock Levels
5 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Pull Direction
    Central
  • Compatible Thread Standard
    UNF Threads, UNC Threads, BSP Threads, Metric Threads
  • Tab Length
    21.6 mm
Ezeplug 16.3 mm 23.8 mm 34.3 mm LDPE Red

467030

Price Range
$0.3927 - $0.2132

Stock Levels
18 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Pull Direction
    Central
  • Compatible Thread Standard
    UNF Threads, UNC Threads, BSP Threads, Metric Threads
  • Tab Length
    21.4 mm
Ezeplug 16.3 mm 23.8 mm 34.3 mm LDPE - PIR Red

10096

Price Range
$0.2272 - $0.1232

Stock Levels
616 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Pull Direction
    Lateral
  • Compatible Thread Standard
    UNF Threads, UNC Threads, BSP Threads, Metric Threads
  • Overall Length
    51.4 mm