Ezeplugs are used to seal and secure threaded holes. They include a central or lateral pull tab that allows them to be easily inserted and removed from threaded holes. Several sizes are available to protect over 25 different imperial and metric thread sizes. It protects against damage, dirt, moisture, and corrosion during storage and shipping.
It is simple to install with the patented quick-fit design and locks the plug in place with a simple push. It also has a sturdy and flexible pull tab that makes removing it easy. Used in various applications, including industrial machinery, control panels, electrical panels, and other equipment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Compatible Thread Standard | Pull Direction | Compatible Thread Sizes (All) | View |
---|---|---|---|---|---|---|
$0.0342 - $0.1305 | 1574 In stock |
UNF Threads, UNC Threads, BSP Threads, Metric Threads
|
Lateral
|
7/16 UNF/UNC,1/8 BSP,M10, M12
|
||
$0.1232 - $0.2272 | 616 In stock |
UNF Threads, UNC Threads, BSP Threads, Metric Threads
|
Lateral
|
7/8 UNF/UNC,1/2, 5/8 BSP,M22, M24
|
||
$0.1596 - $0.2939 | 17 In stock |
UNF Threads, UNC Threads, BSP Threads, Metric Threads
|
Lateral
|
1-1/4 UNF/UNC,1-3/8 UNF/UNC,1 BSP,M30, M36
|
||
$0.2132 - $0.3927 | 18 In stock |
UNF Threads, UNC Threads, BSP Threads, Metric Threads
|
Central
|
7/8 UNF/UNC,1/2, 5/8 BSP,M22, M24
|
||
$0.1372 - $0.2526 | Request the lead time here |
UNF Threads, UNC Threads, BSP Threads, Metric Threads
|
Lateral
|
1-1/16 UNF/UNC,1-1/8 UNF/UNC,3/4 BSP,M26, M28
|
||
$0.0933 - $0.1719 | 18 In stock |
UNF Threads, UNC Threads, BSP Threads, Metric Threads
|
Lateral
|
3/4 UNF/UNC,3/8 BSP,M18, M20
|
||
$0.0503 - $0.1925 | 4017 In stock |
UNF Threads, UNC Threads, BSP Threads, Metric Threads
|
Lateral
|
1/2 UNF/UNC,5/8 UNF/UNC,9/16 UNF/UNC,1/4 BSP,M14, M16
|
||
$0.2624 - $0.2762 | 5 In stock |
UNF Threads, UNC Threads, BSP Threads, Metric Threads
|
Central
|
1-1/4 UNF/UNC,1-3/8 UNF/UNC,1 BSP,M30, M36
|
||
$0.1066 - $0.1963 | 516 In stock |
UNF Threads, UNC Threads, BSP Threads, Metric Threads
|
Central
|
7/16 UNF/UNC,1/8 BSP,M10, M12
|
||
$0.246 - $0.2589 | 15 In stock |
UNF Threads, UNC Threads, BSP Threads, Metric Threads
|
Central
|
1-1/16 UNF/UNC,1-1/8 UNF/UNC,3/4 BSP,M26, M28
|
||
$0.1148 - $0.2114 | 18 In stock |
UNF Threads, UNC Threads, BSP Threads, Metric Threads
|
Central
|
1/2 UNF/UNC,5/8 UNF/UNC,9/16 UNF/UNC,1/4 BSP,M14, M16
|
||
$0.1967 - $0.3624 | 12 In stock |
UNF Threads, UNC Threads, BSP Threads, Metric Threads
|
Central
|
3/4 UNF/UNC,3/8 BSP,M18, M20
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue