Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Loaded Length | Spring Rate | Initial Tension | Overall Length | Material | Load at Load Length | Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $5.3839 - $5.9656 | Request the lead time here |
|
|
6.23 N
6.23 N
|
3 in
76.2 mm
|
Carbon Steel
|
70.28 N
70.28 N
|
|
||
| $7.3923 - $8.1909 | Request the lead time here |
|
|
0.71 N
0.71 N
|
1.752 in
44.5 mm
|
Stainless Steel
|
7.67 N
7.67 N
|
|
||
| $8.7808 - $9.7294 | Request the lead time here |
|
|
6.30 N
6.30 N
|
3.5 in
88.9 mm
|
Stainless Steel
|
69.66 N
69.66 N
|
|
||
| $5.1223 - $5.6758 | Request the lead time here |
|
|
0.85 N
0.85 N
|
2.252 in
57.2 mm
|
Carbon Steel
|
9.21 N
9.21 N
|
|
||
| $5.0731 - $5.6211 | Request the lead time here |
|
|
0.85 N
0.85 N
|
1.5 in
38.1 mm
|
Carbon Steel
|
9.21 N
9.21 N
|
|
||
| $6.2059 - $6.8763 | Request the lead time here |
|
|
2.22 N
2.22 N
|
2 in
50.8 mm
|
Carbon Steel
|
23.58 N
23.58 N
|
|
||
| $7.068 - $7.8315 | Request the lead time here |
|
|
5.19 N
5.19 N
|
2.752 in
69.9 mm
|
Stainless Steel
|
58.54 N
58.54 N
|
|
||
| $5.1223 - $5.6758 | Request the lead time here |
|
|
2.22 N
2.22 N
|
1 in
25.4 mm
|
Carbon Steel
|
23.58 N
23.58 N
|
|
||
| $7.5051 - $8.3158 | Request the lead time here |
|
|
7.56 N
7.56 N
|
2.252 in
57.2 mm
|
Carbon Steel
|
83.63 N
83.63 N
|
|
||
| $6.0429 - $6.6958 | Request the lead time here |
|
|
1.85 N
1.85 N
|
2.252 in
57.2 mm
|
Stainless Steel
|
19.64 N
19.64 N
|
|
||
| $5.70 - $6.3157 | Request the lead time here |
|
|
7.56 N
7.56 N
|
1.37 in
34.8 mm
|
Carbon Steel
|
83.63 N
83.63 N
|
|
||
| $6.1947 - $6.8639 | Request the lead time here |
|
|
7.56 N
7.56 N
|
2.752 in
69.9 mm
|
Carbon Steel
|
83.63 N
83.63 N
|
|
||
| $6.4606 - $7.1585 | Request the lead time here |
|
|
7.56 N
7.56 N
|
4 in
101.6 mm
|
Carbon Steel
|
83.63 N
83.63 N
|
|
||
| $9.4737 - $10.4971 | Request the lead time here |
|
|
12.32 N
12.32 N
|
2.752 in
69.9 mm
|
Carbon Steel
|
137.09 N
137.09 N
|
|
||
| $8.9241 - $9.8883 | Request the lead time here |
|
|
27.89 N
27.89 N
|
2.5 in
63.5 mm
|
Carbon Steel
|
309.98 N
309.98 N
|
|
||
| $7.0747 - $7.8389 | Request the lead time here |
|
|
1.48 N
1.48 N
|
1.37 in
34.8 mm
|
Stainless Steel
|
16.30 N
16.30 N
|
|
||
| $8.5712 - $9.4971 | Request the lead time here |
|
|
1.48 N
1.48 N
|
2 in
50.8 mm
|
Stainless Steel
|
16.30 N
16.30 N
|
|
||
| $5.1223 - $5.6758 | Request the lead time here |
|
|
0.85 N
0.85 N
|
2.5 in
63.5 mm
|
Carbon Steel
|
9.21 N
9.21 N
|
|
||
| $5.1223 - $5.6758 | Request the lead time here |
|
|
2.22 N
2.22 N
|
1.5 in
38.1 mm
|
Carbon Steel
|
23.58 N
23.58 N
|
|
||
| $6.7021 - $7.4262 | Request the lead time here |
|
|
2.22 N
2.22 N
|
4 in
101.6 mm
|
Carbon Steel
|
23.58 N
23.58 N