| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.099 |
| 5000 + | $0.094 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Grey |
|---|---|
| Fitting Style | Edge |
| Material | Nylon 6/6 |
| Standards | RMS-01 |
| Depth | 0.189 in |
| Depth | 4.8 mm |
| Inside Height | 6.5 mm |
| Inside Height | 0.256 in |
| Inside Width | 11.6 mm |
| Inside Width | 0.457 in |
| Maximum Panel Thickness | 0.079 in |
| Maximum Panel Thickness | 2.0 mm |
| Minimum Panel Thickness | 1.6 mm |
| Minimum Panel Thickness | 0.063 in |
| Overall Height | 0.394 in |
| Overall Height | 10.0 mm |
| Overall Width | 0.787 in |
| Overall Width | 20.0 mm |
| Panel Thickness Range | 1.6 - 2.0 mm |
| Panel Thickness Range | 0.063 - 0.079 in |
| Full Material | Polyamide |
| Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue