Menu Search

Easy Pull Masking Caps

In stock

Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include;anodizing, blasting, powder coating, e-coating and plating.

The caps have a flanged design and an internal seal that provides a secure fit. These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.

Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times.

  • Materials: Silicone Rubber 600F (316C) and EPDM 425F (218C)
  • Colours: Natural and Black
  • Hardness: Durometer (Shore A) 55 + 5

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Height Maximum Temperature Inside Diameter View
$0.4069 - $0.7496 Request the lead time here
Natural
Silicone
316 °C
$0.3326 - $0.6125 199 In stock
Natural
Silicone
316 °C
$0.5564 - $1.025 Request the lead time here
Black
EPDM
40.0 mm
180 °C
23.0 mm
  • of 2
Easy Pull Masking Caps 12.0 mm 52.0 mm Natural Silicone

20014964

Price Range
$0.7496 - $0.4069

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
Easy Pull Masking Caps 15.5 mm 52.0 mm Natural Silicone

20014957

Price Range
$0.6125 - $0.3326

Stock Levels
199 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
Easy Pull Masking Caps 23.0 mm 40.0 mm Black EPDM

10582756

Price Range
$1.025 - $0.5564

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    23.0 mm
  • Inside Height
    40.0 mm