Menu Search

Dust Cap - Hole Diameter - 16.0 mm | 0.63 in; PU; Black

This dust cap is a small cover that keeps humidity, ingress, and dust out of the 140 mini compression locks. It is designed to fit tightly the lock of the same hole size as the 140 lock types, avoiding any ingress. Black and made from PU material.
Item code:

140A1E

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $1.704
5 - 24 $1.6188
25 + $1.5378
Standard pack: 1

Order in multiple of 1

Total price

$1.70

1 x $1.704

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Depth 9.0 mm
Base Outside Diameter 26.0 mm
Cap Inside Diameter 20.0 mm
Hole Diameter 16.0 mm
Overall Length 74.0 mm
Material PU
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us