Menu Search

Driveshaft Protection Cap - ; 45.0 mm; Overall Diameter - 72.0 mm | 2.835 in; LDPE; Yellow

Type 1 driveshaft protectionc cap, made from yellow LDPE and fits driveshafts to DIN 748, IEC 600-72 and ISO R775.
Item code:

1663689

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 199 $1.1633
200 - 1999 $0.6647
2000 + $0.6316
Standard pack: 50

Order in multiple of 50

Total price

$58.17

50 x $1.1633

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Low Density Polyethylene
Overall Diameter 72.0 mm
Cap Height 130.0 mm

Product 1663689 replaces:

Driveshaft Protection Cap 45.0 mm 72.0 mm Yellow LDPE
Item code: 467020

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us