Menu Search

Draw Latch - Overall Length: 90.0 mm | 3.543 in ; ; Overall Height - 14.0 mm | 0.551 in ; Overall Width - 33.0 mm | 1.299 in

Item code:

498005

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 24 $2.096
25 + $1.9912
Standard pack: 25

Order in multiple of 5

Total price

$10.48

5 x $2.096

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Type 7
Overall Height 14.0 mm
Overall Length 90.0 mm
Overall Width 33.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us