Menu Search

Draw Latch - Overall Width - 24.0 mm | 0.945 in ; Overall Length - 74.0 mm | 2.913 in; Steel

Item code:

497998

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 24 $1.3567
25 + $1.2888
Standard pack: 25

Order in multiple of 5

Total price

$6.78

5 x $1.3567

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Type 4
Overall Height 11.0 mm
Overall Length 74.0 mm
Overall Width 24.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us