| Quantity | Unit price |
|---|---|
| 5 - 24 | $45.1572 |
| 25 - 124 | $42.8992 |
| 125 + | $40.7543 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Grey |
|---|---|
| Full Material | Blue Passivated Steel |
| Handle Style | Angled Arm |
| Material | Steel |
| Mount Type | Threaded Insert |
| Base Diameter | 40.0 mm |
| Base Diameter | 1.575 in |
| Base Height | 31.0 mm |
| Base Height | 1.22 in |
| Handle Radius | 236.0 mm |
| Handle Radius | 9.291 in |
| Overall Height | 62.0 mm |
| Overall Height | 2.441 in |
| Thread Length | 31.0 mm |
| Thread Length | 1.22 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue