Quantity | Unit price |
---|---|
5 - 24 | $125.5496 |
25 - 124 | $119.2721 |
125 + | $113.3085 |
Colour | Grey |
---|---|
Full Material | AISI 304 Stainless Steel |
Handle Style | Angled Arm |
Material | Stainless Steel |
Mount Type | Threaded Insert |
Base Diameter | 40.0 mm |
Base Diameter | 1.575 in |
Base Height | 31.0 mm |
Base Height | 1.22 in |
Handle Radius | 160.0 mm |
Handle Radius | 6.299 in |
Overall Height | 73.0 mm |
Overall Height | 2.874 in |
Thread Length | 31.0 mm |
Thread Length | 1.22 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue