Quantity | Unit price |
---|---|
5 - 24 | $15.733 |
25 - 124 | $14.9464 |
125 + | $14.199 |
Colour | Grey |
---|---|
Full Material | Blue Passivated Steel |
Handle Style | Angled Arm |
Material | Steel |
Mount Type | Threaded Insert |
Base Diameter | 20.0 mm |
Base Diameter | 0.787 in |
Base Height | 15.0 mm |
Base Height | 0.591 in |
Handle Radius | 80.0 mm |
Handle Radius | 3.15 in |
Overall Height | 37.0 mm |
Overall Height | 1.457 in |
Thread Length | 15.0 mm |
Thread Length | 0.591 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue