Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Domed Blanking Plugs are suitable for sealing panel cavities and are meant to seal off gaps in the sheet metal sector for equipment or machinery as a safeguard against sharp edges. They also act as a secure barrier, preventing dust, dirt, moisture, and other contaminants from entering.
When placed, the domed form gives a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment it is put in. They are corrosion-resistant and electrically insulating.
Simple to install as they are made to fit tightly into the opening they're sealing, ensuring a secure fit. They come in a large offering to suit hole diameter and panel thickness and are used in industries including manufacturing, automotive, construction, and electronics.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Overall Diameter | Colour | Maximum Compatible Panel Thickness | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $0.3868 - $0.7127 | Request the lead time here |
|
1.22 in
31.0 mm
|
White
|
|
0.453 in
11.5 mm
|
||
| $0.9357 - $1.0369 | Request the lead time here |
|
2.169 in
55.1 mm
|
Black
|
|
0.469 in
11.9 mm
|
||
| $0.8251 - $0.9142 | Request the lead time here |
1.252 in
31.8 mm
|
1.374 in
34.9 mm
|
White
|
0.126 in
3.2 mm
|
0.465 in
11.8 mm
|
||
| $0.3199 - $0.3545 | Request the lead time here |
|
0.925 in
23.5 mm
|
Black
|
|
0.413 in
10.5 mm
|
||
| $0.928 - $1.7093 | Request the lead time here |
0.787 in
20.0 mm
|
0.89 in
22.6 mm
|
White
|
|
0.406 in
10.3 mm
|
||
| $0.3439 - $0.6337 | 28 In stock |
|
1.016 in
25.8 mm
|
Black
|
|
0.563 in
14.3 mm
|
||
| $0.1685 - $0.2128 | 200 In stock |
0.63 in
16.0 mm
|
0.728 in
18.5 mm
|
Black
|
0.098 in
2.5 mm
|
0.406 in
10.3 mm
|
||
| $0.1177 - $0.2169 | 1015 In stock |
0.626 in
15.9 mm
|
0.717 in
18.2 mm
|
White
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
||
| $0.0448 - $0.0825 | 13 In stock |
0.252 in
6.4 mm
|
0.315 in
8.0 mm
|
White
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| $0.445 - $0.6247 | 391 In stock |
1.248 in
31.7 mm
|
1.374 in
34.9 mm
|
Black
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
||
| $0.2634 - $0.2773 | 23 In stock |
|
0.728 in
18.5 mm
|
Black
|
|
0.52 in
13.2 mm
|
||
| $0.7392 - $1.3616 | 11 In stock |
|
1.669 in
42.4 mm
|
Black
|
|
0.563 in
14.3 mm
|
||
| 466881 | $1.8767 - $3.457 | 924 In stock |
1.752 in
44.5 mm
|
1.906 in
48.4 mm
|
White
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
|
| $1.7565 - $1.8489 | 6962 In stock |
0.984 in
25.0 mm
|
1.173 in
29.8 mm
|
White
|
0.098 in
2.5 mm
|
0.453 in
11.5 mm
|
||
| 466873 | $0.7025 - $0.7395 | 24 In stock |
0.752 in
19.1 mm
|
0.921 in
23.4 mm
|
White
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
|
| $1.2229 - $1.355 | 27 In stock |
1.496 in
38.0 mm
|
1.669 in
42.4 mm
|
White
|
0.126 in
3.2 mm
|
0.465 in
11.8 mm
|
||
| $0.4611 - $0.8493 | Request the lead time here |
0.5 in
12.7 mm
|
0.579 in
14.7 mm
|
White
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
||
| 462736 | $0.1237 - $0.4728 | 519 In stock |
|
0.89 in
22.6 mm
|
White
|
|
0.406 in
10.3 mm
|
|
| $1.6967 - $6.4832 | Request the lead time here |
|
2.169 in
55.1 mm
|
White
|
|
0.563 in
14.3 mm
|
||
| $0.7025 - $1.2943 | 25 In stock |
|
1.016 in
25.8 mm
|
White
|
|
0.563 in
14.3 mm