Menu Search

Domed Blanking Plugs

In stock

These Domed Blanking Plugs are suitable for sealing panel cavities and are meant to seal off gaps in the sheet metal sector for equipment or machinery as a safeguard against sharp edges. They also act as a secure barrier, preventing dust, dirt, moisture, and other contaminants from entering.

When placed, the domed form gives a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment it is put in. They are corrosion-resistant and electrically insulating.

Simple to install as they are made to fit tightly into the opening they're sealing, ensuring a secure fit. They come in a large offering to suit hole diameter and panel thickness and are used in industries including manufacturing, automotive, construction, and electronics.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
69 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Overall Diameter Colour Maximum Compatible Panel Thickness Overall Height View
$0.1849 - $0.3407 Request the lead time here
34.9 mm
White
11.5 mm
$0.0932 - $0.1717 Request the lead time here
18.2 mm
White
6.4 mm
$0.1086 - $0.2002 Request the lead time here
24.6 mm
White
6.4 mm
$0.1077 - $0.1984 Request the lead time here
11.9 mm
13.5 mm
White
1.6 mm
6.4 mm
$0.0908 - $0.1672 Request the lead time here
14.3 mm
White
6.4 mm
$0.1229 - $0.2263 Request the lead time here
14.6 mm
White
10.3 mm
$0.1067 - $0.1964 Request the lead time here
22.6 mm
White
6.4 mm
$0.0967 - $0.1783 Request the lead time here
7.6 mm
White
5.6 mm
$0.1063 - $0.1957 Request the lead time here
18.2 mm
White
10.3 mm
  • of 4
Blanking Plug - ; Nylon ;

PGM-18WH

Price Range
$0.3407 - $0.1849

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - ; Nylon ;

PGM-12WH

Price Range
$0.1717 - $0.0932

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - ; Nylon ;

PGM-17WH

Price Range
$0.2002 - $0.1086

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - Compatible Hole Diameter 11.9 mm | 0.469 in ; Compatible Panel Thickness Range 1.6 mm | 0.063 in ; White

PGM-3WH

Price Range
$0.1984 - $0.1077

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - ; Nylon ;

PGM-5WH

Price Range
$0.1672 - $0.0908

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - ; Nylon ;

PGM-24WH

Price Range
$0.2263 - $0.1229

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - ; Nylon ;

PGM-15WH

Price Range
$0.1964 - $0.1067

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - ; Nylon ;

PGM-6WH

Price Range
$0.1783 - $0.0967

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - ; Overall Diameter 18.2 mm | 0.717 in ; Snap Fit ; Nylon ; White

PGM-27WH

Price Range
$0.1957 - $0.1063

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round