Menu Search

Domed Blanking Plugs

In stock

These Domed Blanking Plugs are suitable for sealing panel cavities and are meant to seal off gaps in the sheet metal sector for equipment or machinery as a safeguard against sharp edges. They also act as a secure barrier, preventing dust, dirt, moisture, and other contaminants from entering.

When placed, the domed form gives a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment it is put in. They are corrosion-resistant and electrically insulating.

Simple to install as they are made to fit tightly into the opening they're sealing, ensuring a secure fit. They come in a large offering to suit hole diameter and panel thickness and are used in industries including manufacturing, automotive, construction, and electronics.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
69 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Overall Diameter Colour Maximum Compatible Panel Thickness Overall Height View
466880 $1.5224 - $2.8046 17 In stock
42.4 mm
White
14.3 mm
460018 $0.1766 - $0.6749 Request the lead time here
30.5 mm
Black
11.5 mm
466870 $0.8594 - $0.9046 198 In stock
32.0 mm
35.3 mm
Black
2.5 mm
11.5 mm
$0.9638 - $1.068 Request the lead time here
55.1 mm
Black
11.9 mm
$0.3984 - $0.7341 Request the lead time here
31.0 mm
White
11.5 mm
$0.8498 - $0.9416 Request the lead time here
34.9 mm
White
11.5 mm
$0.3295 - $0.3651 Request the lead time here
23.2 mm
Black
10.3 mm
$0.9558 - $1.7606 Request the lead time here
20.0 mm
22.6 mm
White
10.3 mm
$0.0934 - $0.172 Request the lead time here
13.5 mm
White
10.3 mm
$0.1098 - $0.2021 Request the lead time here
20.0 mm
White
10.3 mm
$0.3165 - $0.5831 Request the lead time here
48.4 mm
White
11.5 mm
$0.1608 - $0.2962 Request the lead time here
28.6 mm
White
11.5 mm
$0.0914 - $0.1683 Request the lead time here
15.1 mm
White
6.4 mm
$0.1226 - $0.226 Request the lead time here
16.7 mm
White
10.3 mm
$0.0826 - $0.1521 Request the lead time here
8.0 mm
White
8.0 mm
$0.1028 - $0.1893 Request the lead time here
8.0 mm
9.5 mm
White
8.0 mm
$0.0911 - $0.1678 Request the lead time here
12.0 mm
White
10.0 mm
$0.2265 - $0.4171 Request the lead time here
42.7 mm
White
11.5 mm
$0.101 - $0.1858 Request the lead time here
21.4 mm
White
6.4 mm
$0.3939 - $0.7256 Request the lead time here
55.1 mm
White
11.9 mm
  • of 4
Blanking Plug 42.4 mm 14.3 mm Nylon White

466880

Price Range
$2.8046 - $1.5224

Stock Levels
17 In stock
Attributes
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    42.4 mm
  • Overall Height
    14.3 mm
Blanking Plug 30.5 mm 11.5 mm Nylon Black

460018

Price Range
$0.6749 - $0.1766

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    30.5 mm
  • Overall Height
    11.5 mm
Blanking Plug - Compatible Hole Diameter 32.0 mm | 1.26 in ; Overall Diameter 35.3 mm | 1.39 in ; Push Fit ; PA ; Black

466870

Price Range
$0.9046 - $0.8594

Stock Levels
198 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug 55.1 mm 11.9 mm Nylon 6 Black

62MP2000

Price Range
$1.068 - $0.9638

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    55.1 mm
  • Overall Height
    11.9 mm
Blanking Plug - ; Overall Diameter 31.0 mm | 1.22 in ; Snap Fit ; Nylon ; White

PGM-32WH

Price Range
$0.7341 - $0.3984

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 34.9 mm 11.5 mm Nylon 6 White

62MP1250W

Price Range
$0.9416 - $0.8498

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    34.9 mm
  • Overall Height
    11.5 mm
Blanking Plug 23.2 mm 10.3 mm Nylon 6 Black

62MP0750

Price Range
$0.3651 - $0.3295

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    23.2 mm
  • Overall Height
    10.3 mm
Blanking Plug - Compatible Hole Diameter 20.0 mm | 0.787 in ; ; White

466884

Price Range
$1.7606 - $0.9558

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Fitting Style
    Push In
  • Head Shape
    Round
  • Hole Type
    Round Hole
Blanking Plug - ; Nylon ;

PGM-34WH

Price Range
$0.172 - $0.0934

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - ; Nylon ;

PGM-28WH

Price Range
$0.2021 - $0.1098

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - ; Nylon ;

PGM-21WH

Price Range
$0.5831 - $0.3165

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - ; Nylon ;

PGM-29WH

Price Range
$0.2962 - $0.1608

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - ; Nylon ;

PGM-11WH

Price Range
$0.1683 - $0.0914

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - ; Nylon ;

PGM-26WH

Price Range
$0.226 - $0.1226

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - ; Nylon ;

PGM-1WH

Price Range
$0.1521 - $0.0826

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - Compatible Hole Diameter 8.0 mm | 0.315 in ; ; White

PGM-2WH

Price Range
$0.1893 - $0.1028

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Head Shape
    Domed
Blanking Plug - ; Nylon ;

PGM-33WH

Price Range
$0.1678 - $0.0911

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - ; Nylon ;

PGM-31WH

Price Range
$0.4171 - $0.2265

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - ; Nylon ;

PGM-14WH

Price Range
$0.1858 - $0.101

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - ; Nylon ;

PGM-23WH

Price Range
$0.7256 - $0.3939

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round