Menu Search

Disc Springs

In production

Belleville Washer Springs, also known as Disc Springs, are commonly used in various applications that require a compact, high-load, and reliable spring solution. The discs' conical shape allows for more load distribution and deflection, improving spring characteristics. This design offers optimal performance by properly handling both static and dynamic loads.

Additionally, they help prevent the loosening of the component and are good in applications with constant vibration. Due to their small size, they can stack multiple springs on top of each other. Typical industries include automotive, aerospace, industrial equipment, and machinery.

  • Material: Chrome Vanadium, Carbon Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
128 results
Product SKUs information
Item Code Price range Availability Loaded Height Free Height Material Inside Diameter View
$2.3406 - $2.5935 Request the lead time here
2.4 mm
3.6 mm
Chrome Vanadium
28.5 mm
$0.193 - $0.2138 Request the lead time here
1.1 mm
1.6 mm
Carbon Steel
8.2 mm
$0.193 - $0.2138 Request the lead time here
1.1 mm
1.6 mm
Carbon Steel
10.2 mm
$0.1611 - $0.1785 Request the lead time here
0.8 mm
1.4 mm
Carbon Steel
11.2 mm
$0.1853 - $0.2053 Request the lead time here
1.0 mm
1.5 mm
Carbon Steel
11.2 mm
$0.2257 - $0.2501 Request the lead time here
1.2 mm
1.7 mm
Carbon Steel
10.2 mm
$0.5238 - $0.5805 Request the lead time here
1.4 mm
1.9 mm
Chrome Vanadium
12.2 mm
$0.6484 - $0.7184 Request the lead time here
1.7 mm
2.3 mm
Chrome Vanadium
12.2 mm
$0.2538 - $0.2812 Request the lead time here
1.2 mm
1.8 mm
Carbon Steel
14.2 mm
$5.8348 - $6.4652 Request the lead time here
3.0 mm
4.3 mm
Chrome Vanadium
20.5 mm
$5.3675 - $5.9474 Request the lead time here
2.5 mm
4.1 mm
Chrome Vanadium
20.5 mm
$0.213 - $0.3923 Request the lead time here
0.5 mm
0.9 mm
Carbon Steel
8.2 mm
$0.4834 - $0.5356 Request the lead time here
1.3 mm
2.3 mm
Carbon Steel
20.4 mm
$1.3965 - $1.5474 Request the lead time here
1.7 mm
2.9 mm
Chrome Vanadium
22.4 mm
$1.6012 - $1.7742 Request the lead time here
2.1 mm
3.1 mm
Chrome Vanadium
22.4 mm
$1.8892 - $2.0933 Request the lead time here
2.4 mm
3.6 mm
Chrome Vanadium
22.4 mm
$2.4637 - $2.7299 Request the lead time here
3.3 mm
4.1 mm
Chrome Vanadium
25.4 mm
$3.1207 - $3.4579 Request the lead time here
3.3 mm
4.3 mm
Chrome Vanadium
28.5 mm
$3.4904 - $3.8675 Request the lead time here
3.4 mm
4.7 mm
Chrome Vanadium
25.5 mm
$0.5215 - $0.5778 Request the lead time here
1.6 mm
1.8 mm
Chrome Vanadium
10.2 mm
  • of 7
Disc Spring - 3774.00 N; 5106.0 N; 2.0 mm | 0.079 in; Chrome Vanadium

1218145

Price Range
$2.5935 - $2.3406

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    28.5 mm
  • Outside Diameter
    56.0 mm
  • Free Height
    3.6 mm
  • Thickness
    2.0 mm
  • Load at Minimum Deflection
    3774.00 N
Disc Spring - 1100.00 N; 1489.0 N; 1.0 mm | 0.039 in; Carbon Steel

1218065

Price Range
$0.2138 - $0.193

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    20.0 mm
  • Free Height
    1.6 mm
  • Thickness
    1.0 mm
  • Load at Minimum Deflection
    1100.00 N
Disc Spring - 1211.00 N; 1638.0 N; 1.0 mm | 0.039 in; Carbon Steel

1218069

Price Range
$0.2138 - $0.193

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Free Height
    1.6 mm
  • Thickness
    1.0 mm
  • Load at Minimum Deflection
    1211.00 N
Disc Spring - 363.00 N; 490.0 N; 0.6 mm | 0.024 in; Carbon Steel

1218073

Price Range
$0.1785 - $0.1611

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    11.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    1.4 mm
  • Thickness
    0.6 mm
  • Load at Minimum Deflection
    363.00 N
Disc Spring - 604.00 N; 817.0 N; 0.8 mm | 0.031 in; Carbon Steel

1218074

Price Range
$0.2053 - $0.1853

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    11.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    1.5 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    604.00 N
Disc Spring - 1118.00 N; 1513.0 N; 1.0 mm | 0.039 in; Carbon Steel

1218081

Price Range
$0.2501 - $0.2257

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    1.7 mm
  • Thickness
    1.0 mm
  • Load at Minimum Deflection
    1118.00 N
Disc Spring - 1981.00 N; 2680.0 N; 1.3 mm | 0.051 in; Chrome Vanadium

1218083

Price Range
$0.5805 - $0.5238

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    1.9 mm
  • Thickness
    1.3 mm
  • Load at Minimum Deflection
    1981.00 N
Disc Spring - 2614.00 N; 3537.0 N; 1.5 mm | 0.059 in; Chrome Vanadium

1218097

Price Range
$0.7184 - $0.6484

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    28.0 mm
  • Free Height
    2.3 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2614.00 N
Disc Spring - 937.00 N; 1268.0 N; 1.0 mm | 0.039 in; Carbon Steel

1218099

Price Range
$0.2812 - $0.2538

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.2 mm
  • Outside Diameter
    28.0 mm
  • Free Height
    1.8 mm
  • Thickness
    1.0 mm
  • Load at Minimum Deflection
    937.00 N
Disc Spring - 6200.00 N; 8387.0 N; 2.5 mm | 0.098 in; Chrome Vanadium

1218148

Price Range
$6.4652 - $5.8348

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    20.5 mm
  • Outside Diameter
    60.0 mm
  • Free Height
    4.3 mm
  • Thickness
    2.5 mm
  • Load at Minimum Deflection
    6200.00 N
Disc Spring - 4016.00 N; 5433.0 N; 2.0 mm | 0.079 in; Chrome Vanadium

1218147

Price Range
$5.9474 - $5.3675

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    20.5 mm
  • Outside Diameter
    60.0 mm
  • Free Height
    4.1 mm
  • Thickness
    2.0 mm
  • Load at Minimum Deflection
    4016.00 N
Disc Spring - 132.00 N; 179.0 N; 0.4 mm | 0.016 in; Carbon Steel

1218044

Price Range
$0.3923 - $0.213

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
  • Free Height
    0.9 mm
  • Thickness
    0.4 mm
  • Load at Minimum Deflection
    132.00 N
Disc Spring - 864.00 N; 1169.0 N; 1.0 mm | 0.039 in; Carbon Steel

1218124

Price Range
$0.5356 - $0.4834

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    20.4 mm
  • Outside Diameter
    40.0 mm
  • Free Height
    2.3 mm
  • Thickness
    1.0 mm
  • Load at Minimum Deflection
    864.00 N
Disc Spring - 1607.00 N; 2174.0 N; 1.3 mm | 0.051 in; Chrome Vanadium

1218129

Price Range
$1.5474 - $1.3965

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    22.4 mm
  • Outside Diameter
    45.0 mm
  • Free Height
    2.9 mm
  • Thickness
    1.3 mm
  • Load at Minimum Deflection
    1607.00 N
Disc Spring - 3098.00 N; 4191.0 N; 1.8 mm | 0.071 in; Chrome Vanadium

1218130

Price Range
$1.7742 - $1.6012

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    22.4 mm
  • Outside Diameter
    45.0 mm
  • Free Height
    3.1 mm
  • Thickness
    1.8 mm
  • Load at Minimum Deflection
    3098.00 N
Disc Spring - 4437.00 N; 6002.0 N; 2.0 mm | 0.079 in; Chrome Vanadium

1218138

Price Range
$2.0933 - $1.8892

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    22.4 mm
  • Outside Diameter
    50.0 mm
  • Free Height
    3.6 mm
  • Thickness
    2.0 mm
  • Load at Minimum Deflection
    4437.00 N
Disc Spring - 10175.00 N; 13766.0 N; 3.0 mm | 0.118 in; Chrome Vanadium

1218143

Price Range
$2.7299 - $2.4637

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    25.4 mm
  • Outside Diameter
    50.0 mm
  • Free Height
    4.1 mm
  • Thickness
    3.0 mm
  • Load at Minimum Deflection
    10175.00 N
Disc Spring - 9675.00 N; 13090.0 N; 3.0 mm | 0.118 in; Chrome Vanadium

1218146

Price Range
$3.4579 - $3.1207

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    28.5 mm
  • Outside Diameter
    56.0 mm
  • Free Height
    4.3 mm
  • Thickness
    3.0 mm
  • Load at Minimum Deflection
    9675.00 N
Disc Spring - 9998.00 N; 13527.0 N; 3.0 mm | 0.118 in; Chrome Vanadium

1218151

Price Range
$3.8675 - $3.4904

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    25.5 mm
  • Outside Diameter
    60.0 mm
  • Free Height
    4.7 mm
  • Thickness
    3.0 mm
  • Load at Minimum Deflection
    9998.00 N
Disc Spring - 2142.00 N; 2898.0 N; 1.5 mm | 0.059 in; Chrome Vanadium

1218072

Price Range
$0.5778 - $0.5215

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Free Height
    1.8 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2142.00 N