Menu Search

Disc Springs

In production

Belleville Washer Springs, also known as Disc Springs, are commonly used in various applications that require a compact, high-load, and reliable spring solution. The discs' conical shape allows for more load distribution and deflection, improving spring characteristics. This design offers optimal performance by properly handling both static and dynamic loads.

Additionally, they help prevent the loosening of the component and are good in applications with constant vibration. Due to their small size, they can stack multiple springs on top of each other. Typical industries include automotive, aerospace, industrial equipment, and machinery.

  • Material: Chrome Vanadium, Carbon Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
128 results
Product SKUs information
Item Code Price range Availability Loaded Height Free Height Material Inside Diameter View
$0.1331 - $0.1474 Request the lead time here
0.6 mm
0.9 mm
Carbon Steel
6.2 mm
$0.1857 - $0.2058 Request the lead time here
0.9 mm
1.2 mm
Carbon Steel
8.2 mm
$1.8075 - $2.0028 Request the lead time here
2.2 mm
2.9 mm
Chrome Vanadium
16.3 mm
$0.1331 - $0.1474 Request the lead time here
0.5 mm
0.8 mm
Carbon Steel
7.2 mm
$0.3075 - $0.3407 Request the lead time here
0.6 mm
0.9 mm
Carbon Steel
5.2 mm
$0.137 - $0.1518 Request the lead time here
0.6 mm
0.9 mm
Carbon Steel
7.2 mm
$0.1448 - $0.1605 Request the lead time here
0.8 mm
1.1 mm
Carbon Steel
8.2 mm
$0.1611 - $0.1785 Request the lead time here
1.0 mm
1.3 mm
Carbon Steel
8.2 mm
$0.1533 - $0.1698 Request the lead time here
0.8 mm
1.2 mm
Carbon Steel
6.2 mm
$0.1533 - $0.1698 Request the lead time here
0.8 mm
1.3 mm
Carbon Steel
6.2 mm
$0.1533 - $0.1698 Request the lead time here
0.8 mm
1.2 mm
Carbon Steel
9.2 mm
$0.1434 - $0.1589 Request the lead time here
0.6 mm
1.0 mm
Carbon Steel
6.2 mm
$2.0732 - $2.2971 Request the lead time here
1.8 mm
2.8 mm
Chrome Vanadium
14.2 mm
$1.1497 - $1.2739 Request the lead time here
1.8 mm
2.8 mm
Chrome Vanadium
16.3 mm
$1.7654 - $1.9562 Request the lead time here
2.8 mm
3.5 mm
Chrome Vanadium
22.4 mm
$0.137 - $0.1518 Request the lead time here
0.8 mm
1.0 mm
Carbon Steel
6.2 mm
$2.0123 - $2.2296 Request the lead time here
2.0 mm
3.5 mm
Chrome Vanadium
28.5 mm
$1.1708 - $1.2972 Request the lead time here
1.7 mm
2.4 mm
Chrome Vanadium
12.2 mm
$1.5599 - $1.7285 Request the lead time here
1.9 mm
2.5 mm
Chrome Vanadium
16.3 mm
$0.6446 - $0.7142 Request the lead time here
1.3 mm
2.3 mm
Carbon Steel
12.2 mm
  • of 7
Disc Spring - 248.00 N; 335.0 N; 0.5 mm | 0.02 in; Carbon Steel

1218029

Price Range
$0.1474 - $0.1331

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    13.0 mm
  • Free Height
    0.9 mm
  • Thickness
    0.5 mm
  • Load at Minimum Deflection
    248.00 N
Disc Spring - 835.00 N; 1130.0 N; 0.8 mm | 0.031 in; Carbon Steel

1218043

Price Range
$0.2058 - $0.1857

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    15.0 mm
  • Free Height
    1.2 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    835.00 N
Disc Spring - 4913.00 N; 6646.0 N; 2.0 mm | 0.079 in; Chrome Vanadium

1218114

Price Range
$2.0028 - $1.8075

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    16.3 mm
  • Outside Diameter
    34.0 mm
  • Free Height
    2.9 mm
  • Thickness
    2.0 mm
  • Load at Minimum Deflection
    4913.00 N
Disc Spring - 105.00 N; 142.0 N; 0.4 mm | 0.016 in; Carbon Steel

1218031

Price Range
$0.1474 - $0.1331

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    7.2 mm
  • Outside Diameter
    14.0 mm
  • Free Height
    0.8 mm
  • Thickness
    0.4 mm
  • Load at Minimum Deflection
    105.00 N
Disc Spring - 232.00 N; 313.0 N; 0.5 mm | 0.02 in; Carbon Steel

1218027

Price Range
$0.3407 - $0.3075

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    13.0 mm
  • Free Height
    0.9 mm
  • Thickness
    0.5 mm
  • Load at Minimum Deflection
    232.00 N
Disc Spring - 238.00 N; 321.0 N; 0.5 mm | 0.02 in; Carbon Steel

1218032

Price Range
$0.1518 - $0.137

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    7.2 mm
  • Outside Diameter
    14.0 mm
  • Free Height
    0.9 mm
  • Thickness
    0.5 mm
  • Load at Minimum Deflection
    238.00 N
Disc Spring - 566.00 N; 765.0 N; 0.7 mm | 0.028 in; Carbon Steel

1218042

Price Range
$0.1605 - $0.1448

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    15.0 mm
  • Free Height
    1.1 mm
  • Thickness
    0.7 mm
  • Load at Minimum Deflection
    566.00 N
Disc Spring - 850.00 N; 1150.0 N; 0.9 mm | 0.035 in; Carbon Steel

1218048

Price Range
$0.1785 - $0.1611

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
  • Free Height
    1.3 mm
  • Thickness
    0.9 mm
  • Load at Minimum Deflection
    850.00 N
Disc Spring - 340.00 N; 460.0 N; 0.6 mm | 0.024 in; Carbon Steel

1218051

Price Range
$0.1698 - $0.1533

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    18.0 mm
  • Free Height
    1.2 mm
  • Thickness
    0.6 mm
  • Load at Minimum Deflection
    340.00 N
Disc Spring - 470.00 N; 635.0 N; 0.7 mm | 0.028 in; Carbon Steel

1218052

Price Range
$0.1698 - $0.1533

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    18.0 mm
  • Free Height
    1.3 mm
  • Thickness
    0.7 mm
  • Load at Minimum Deflection
    470.00 N
Disc Spring - 487.00 N; 658.0 N; 0.7 mm | 0.028 in; Carbon Steel

1218059

Price Range
$0.1698 - $0.1533

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    9.2 mm
  • Outside Diameter
    18.0 mm
  • Free Height
    1.2 mm
  • Thickness
    0.7 mm
  • Load at Minimum Deflection
    487.00 N
Disc Spring - 119.00 N; 160.0 N; 0.4 mm | 0.016 in; Carbon Steel

1218049

Price Range
$0.1589 - $0.1434

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    18.0 mm
  • Free Height
    1.0 mm
  • Thickness
    0.4 mm
  • Load at Minimum Deflection
    119.00 N
Disc Spring - 2163.00 N; 2926.0 N; 1.5 mm | 0.059 in; Chrome Vanadium

1218119

Price Range
$2.2971 - $2.0732

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.2 mm
  • Outside Diameter
    40.0 mm
  • Free Height
    2.8 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2163.00 N
Disc Spring - 2336.00 N; 3161.0 N; 1.5 mm | 0.059 in; Chrome Vanadium

1218121

Price Range
$1.2739 - $1.1497

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    16.3 mm
  • Outside Diameter
    40.0 mm
  • Free Height
    2.8 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2336.00 N
Disc Spring - 6562.00 N; 8878.0 N; 2.5 mm | 0.098 in; Chrome Vanadium

1218131

Price Range
$1.9562 - $1.7654

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    22.4 mm
  • Outside Diameter
    45.0 mm
  • Free Height
    3.5 mm
  • Thickness
    2.5 mm
  • Load at Minimum Deflection
    6562.00 N
Disc Spring - 573.00 N; 774.0 N; 0.7 mm | 0.028 in; Carbon Steel

1218030

Price Range
$0.1518 - $0.137

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    13.0 mm
  • Free Height
    1.0 mm
  • Thickness
    0.7 mm
  • Load at Minimum Deflection
    573.00 N
Disc Spring - 2227.00 N; 3013.0 N; 1.5 mm | 0.059 in; Chrome Vanadium

1218144

Price Range
$2.2296 - $2.0123

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    28.5 mm
  • Outside Diameter
    56.0 mm
  • Free Height
    3.5 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2227.00 N
Disc Spring - 2284.00 N; 3089.0 N; 1.5 mm | 0.059 in; Chrome Vanadium

1218102

Price Range
$1.2972 - $1.1708

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    32.0 mm
  • Free Height
    2.4 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2284.00 N
Disc Spring - 3315.00 N; 4485.0 N; 1.8 mm | 0.071 in; Chrome Vanadium

1218106

Price Range
$1.7285 - $1.5599

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    16.3 mm
  • Outside Diameter
    32.0 mm
  • Free Height
    2.5 mm
  • Thickness
    1.8 mm
  • Load at Minimum Deflection
    3315.00 N
Disc Spring - 997.00 N; 1348.0 N; 1.0 mm | 0.039 in; Carbon Steel

1218108

Price Range
$0.7142 - $0.6446

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    34.0 mm
  • Free Height
    2.3 mm
  • Thickness
    1.0 mm
  • Load at Minimum Deflection
    997.00 N