Menu Search

Disc Springs

In production

Belleville Washer Springs, also known as Disc Springs, are commonly used in various applications that require a compact, high-load, and reliable spring solution. The discs' conical shape allows for more load distribution and deflection, improving spring characteristics. This design offers optimal performance by properly handling both static and dynamic loads.

Additionally, they help prevent the loosening of the component and are good in applications with constant vibration. Due to their small size, they can stack multiple springs on top of each other. Typical industries include automotive, aerospace, industrial equipment, and machinery.

  • Material: Chrome Vanadium, Carbon Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
128 results
Product SKUs information
Item Code Price range Availability Loaded Height Free Height Material Inside Diameter View
$0.5379 - $0.596 Request the lead time here
1.4 mm
1.8 mm
Chrome Vanadium
11.2 mm
$0.1595 - $0.1768 Request the lead time here
0.9 mm
1.3 mm
Carbon Steel
8.2 mm
$0.2374 - $0.2631 Request the lead time here
1.0 mm
1.8 mm
Carbon Steel
10.2 mm
$0.1533 - $0.1698 Request the lead time here
0.8 mm
1.3 mm
Carbon Steel
8.2 mm
$0.2374 - $0.2631 Request the lead time here
1.1 mm
1.8 mm
Carbon Steel
14.2 mm
$1.6783 - $1.8596 Request the lead time here
1.8 mm
2.5 mm
Chrome Vanadium
12.2 mm
$0.193 - $0.2138 Request the lead time here
0.9 mm
1.6 mm
Carbon Steel
12.2 mm
$0.2498 - $0.2768 Request the lead time here
1.2 mm
1.8 mm
Carbon Steel
10.2 mm
$2.3406 - $2.5935 Request the lead time here
2.4 mm
3.6 mm
Chrome Vanadium
28.5 mm
$1.725 - $1.9113 Request the lead time here
1.8 mm
2.6 mm
Chrome Vanadium
16.3 mm
$3.4553 - $3.8285 Request the lead time here
2.0 mm
3.3 mm
Chrome Vanadium
18.3 mm
$1.0267 - $1.1376 Request the lead time here
1.6 mm
2.7 mm
Chrome Vanadium
14.2 mm
$0.1857 - $0.2058 Request the lead time here
0.9 mm
1.2 mm
Carbon Steel
8.2 mm
$0.1317 - $0.146 Request the lead time here
0.5 mm
1.0 mm
Carbon Steel
5.2 mm
$1.8075 - $2.0028 Request the lead time here
2.2 mm
2.9 mm
Chrome Vanadium
16.3 mm
$0.1331 - $0.1474 Request the lead time here
0.5 mm
0.8 mm
Carbon Steel
7.2 mm
$0.3075 - $0.3407 Request the lead time here
0.6 mm
0.9 mm
Carbon Steel
5.2 mm
$0.137 - $0.1518 Request the lead time here
0.6 mm
0.9 mm
Carbon Steel
7.2 mm
$0.1557 - $0.1726 Request the lead time here
0.8 mm
1.3 mm
Carbon Steel
8.2 mm
$0.1611 - $0.1785 Request the lead time here
1.0 mm
1.3 mm
Carbon Steel
8.2 mm
  • of 7
Disc Spring - 1658.00 N; 2243.0 N; 1.3 mm | 0.051 in; Chrome Vanadium

1218075

Price Range
$0.596 - $0.5379

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    11.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    1.8 mm
  • Thickness
    1.3 mm
  • Load at Minimum Deflection
    1658.00 N
Disc Spring - 495.00 N; 670.0 N; 0.8 mm | 0.031 in; Carbon Steel

1218056

Price Range
$0.1768 - $0.1595

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    18.0 mm
  • Free Height
    1.3 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    495.00 N
Disc Spring - 562.00 N; 761.0 N; 0.8 mm | 0.031 in; Carbon Steel

1218091

Price Range
$0.2631 - $0.2374

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    28.0 mm
  • Free Height
    1.8 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    562.00 N
Disc Spring - 507.00 N; 686.0 N; 0.7 mm | 0.028 in; Carbon Steel

1218055

Price Range
$0.1698 - $0.1533

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    18.0 mm
  • Free Height
    1.3 mm
  • Thickness
    0.7 mm
  • Load at Minimum Deflection
    507.00 N
Disc Spring - 681.00 N; 922.0 N; 0.8 mm | 0.031 in; Carbon Steel

1218098

Price Range
$0.2631 - $0.2374

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.2 mm
  • Outside Diameter
    28.0 mm
  • Free Height
    1.8 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    681.00 N
Disc Spring - 2312.00 N; 3127.0 N; 1.5 mm | 0.059 in; Chrome Vanadium

1218110

Price Range
$1.8596 - $1.6783

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    34.0 mm
  • Free Height
    2.5 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2312.00 N
Disc Spring - 511.00 N; 692.0 N; 0.7 mm | 0.028 in; Carbon Steel

1218086

Price Range
$0.2138 - $0.193

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    25.0 mm
  • Free Height
    1.6 mm
  • Thickness
    0.7 mm
  • Load at Minimum Deflection
    511.00 N
Disc Spring - 996.00 N; 1347.0 N; 1.0 mm | 0.039 in; Carbon Steel

1218085

Price Range
$0.2768 - $0.2498

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    25.0 mm
  • Free Height
    1.8 mm
  • Thickness
    1.0 mm
  • Load at Minimum Deflection
    996.00 N
Disc Spring - 3774.00 N; 5106.0 N; 2.0 mm | 0.079 in; Chrome Vanadium

1218145

Price Range
$2.5935 - $2.3406

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    28.5 mm
  • Outside Diameter
    56.0 mm
  • Free Height
    3.6 mm
  • Thickness
    2.0 mm
  • Load at Minimum Deflection
    3774.00 N
Disc Spring - 2681.00 N; 3626.0 N; 1.5 mm | 0.059 in; Chrome Vanadium

1218113

Price Range
$1.9113 - $1.725

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    16.3 mm
  • Outside Diameter
    34.0 mm
  • Free Height
    2.6 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2681.00 N
Disc Spring - 2212.00 N; 2993.0 N; 1.5 mm | 0.059 in; Chrome Vanadium

1218132

Price Range
$3.8285 - $3.4553

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    18.3 mm
  • Outside Diameter
    50.0 mm
  • Free Height
    3.3 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2212.00 N
Disc Spring - 1513.00 N; 2046.0 N; 1.3 mm | 0.051 in; Chrome Vanadium

1218118

Price Range
$1.1376 - $1.0267

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.2 mm
  • Outside Diameter
    40.0 mm
  • Free Height
    2.7 mm
  • Thickness
    1.3 mm
  • Load at Minimum Deflection
    1513.00 N
Disc Spring - 835.00 N; 1130.0 N; 0.8 mm | 0.031 in; Carbon Steel

1218043

Price Range
$0.2058 - $0.1857

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    15.0 mm
  • Free Height
    1.2 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    835.00 N
Disc Spring - 149.00 N; 202.0 N; 0.4 mm | 0.016 in; Carbon Steel

1218034

Price Range
$0.146 - $0.1317

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    15.0 mm
  • Free Height
    1.0 mm
  • Thickness
    0.4 mm
  • Load at Minimum Deflection
    149.00 N
Disc Spring - 4913.00 N; 6646.0 N; 2.0 mm | 0.079 in; Chrome Vanadium

1218114

Price Range
$2.0028 - $1.8075

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    16.3 mm
  • Outside Diameter
    34.0 mm
  • Free Height
    2.9 mm
  • Thickness
    2.0 mm
  • Load at Minimum Deflection
    4913.00 N
Disc Spring - 105.00 N; 142.0 N; 0.4 mm | 0.016 in; Carbon Steel

1218031

Price Range
$0.1474 - $0.1331

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    7.2 mm
  • Outside Diameter
    14.0 mm
  • Free Height
    0.8 mm
  • Thickness
    0.4 mm
  • Load at Minimum Deflection
    105.00 N
Disc Spring - 232.00 N; 313.0 N; 0.5 mm | 0.02 in; Carbon Steel

1218027

Price Range
$0.3407 - $0.3075

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    13.0 mm
  • Free Height
    0.9 mm
  • Thickness
    0.5 mm
  • Load at Minimum Deflection
    232.00 N
Disc Spring - 238.00 N; 321.0 N; 0.5 mm | 0.02 in; Carbon Steel

1218032

Price Range
$0.1518 - $0.137

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    7.2 mm
  • Outside Diameter
    14.0 mm
  • Free Height
    0.9 mm
  • Thickness
    0.5 mm
  • Load at Minimum Deflection
    238.00 N
Disc Spring - 351.00 N; 474.0 N; 0.6 mm | 0.024 in; Carbon Steel

1218061

Price Range
$0.1726 - $0.1557

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    20.0 mm
  • Free Height
    1.3 mm
  • Thickness
    0.6 mm
  • Load at Minimum Deflection
    351.00 N
Disc Spring - 850.00 N; 1150.0 N; 0.9 mm | 0.035 in; Carbon Steel

1218048

Price Range
$0.1785 - $0.1611

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
  • Free Height
    1.3 mm
  • Thickness
    0.9 mm
  • Load at Minimum Deflection
    850.00 N