Menu Search

Disc Spring - 462.00 N; 625.0 N; 0.7 mm | 0.028 in; Carbon Steel

Manufactured under strict quality control to conform to DIN 2093, Disc Springs are for ardous applications that require high resistance to fatigue. These spring washers have had the set removed during the manufacturing process.
Item code:

1218076

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 999 $0.1923
1000 - 4999 $0.1826
5000 + $0.1735
Standard pack: 200

Order in multiple of 200

Total price

$38.46

200 x $0.1923

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 8.2 mm
Outside Diameter 23.0 mm
Free Height 1.5 mm
Thickness 0.7 mm
Load at Minimum Deflection 462.00 N
Loaded Height 0.9 mm
Material Carbon Steel
Standard DIN
Commodity Code 7320909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us