Menu Search

Cylindrical Steel Nuts

In production

Cylindrical Steel Nuts are fasteners that are commonly used in conjunction with lead screws or ball screws to convert rotary motion to linear motion. The nut is threaded onto the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.

They are used for low rotational speeds, manual control, and clamping functions. It is not suitable for motorised movements. It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material.

It is used in the automotive, aerospace or construction industries to secure lead screws in place. Available as standard right-hand thread cylindrical steel nuts as well as left-hand threaded.

  • The nut is threaded onto the screw and moves along the length of the screw as it rotates
  • It is used in the automotive, aerospace or construction industries
  • Available as standard right-hand thread cylindrical steel nuts as well as left-hand threaded.
Material: Steel Series Code: SRL1339

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
49 results
Product SKUs information
Item Code Price range Availability Thread Size d1 tol 7H Contact Surface Lead d2 tol. h10 Thread Direction View
$11.0845 - $12.282 Request the lead time here
TR14 x 3
14.0
285.0
3.0
30.0
Right Hand
$33.4108 - $37.0203 Request the lead time here
TR10 x 2
10.0
150.0
2.0
22.0
Left Hand
$13.6002 - $15.0694 Request the lead time here
TR12 x 3
12.0
210.0
3.0
26.0
Right Hand
$22.4835 - $24.9124 Request the lead time here
TR10 x 2
10.0
150.0
2.0
22.0
Right Hand
$21.0685 - $23.3445 Request the lead time here
TR12 x 3
12.0
210.0
3.0
26.0
Left Hand
$25.5494 - $28.3096 Request the lead time here
TR18 x 4
18.0
470.0
4.0
40.0
Left Hand
$29.0871 - $32.2295 Request the lead time here
TR20 x 4
20.0
590.0
4.0
45.0
Left Hand
$27.2003 - $30.1388 Request the lead time here
TR20 x 4
20.0
590.0
4.0
45.0
Right Hand
$140.7186 - $155.9209 Request the lead time here
TR40 x 7
40.0
2400.0
7.0
80.0
Left Hand
$558.472 - $618.8055 Request the lead time here
TR50 x 8
50.0
3790.0
8.0
90.0
Left Hand
$649.5853 - $719.7622 Request the lead time here
TR60 x 9
60.0
5490.0
9.0
100.0
Left Hand
$31.9171 - $35.3653 Request the lead time here
TR22 x 5
22.0
700.0
5.0
45.0
Right Hand
$70.8309 - $78.483 Request the lead time here
TR28 x 5
28.0
1175.0
5.0
60.0
Left Hand
$110.6095 - $122.559 Request the lead time here
TR36 x 6
36.0
1950.0
6.0
75.0
Right Hand
$30.0304 - $33.2747 Request the lead time here
TR16 x 8
16.0
365.0
8.0
36.0
Right Hand
$148.4227 - $164.4573 Request the lead time here
TR40 x 14
40.0
2400.0
14.0
80.0
Right Hand
$21.0685 - $23.3445 Request the lead time here
TR12 x 6
12.0
210.0
6.0
26.0
Right Hand
$41.1935 - $45.6439 Request the lead time here
TR26 x 5
26.0
1005.0
5.0
50.0
Right Hand
$64.4632 - $71.4274 Request the lead time here
TR32 x 6
32.0
1430.0
6.0
60.0
Right Hand
$56.6018 - $62.7168 Request the lead time here
TR26 x 5
26.0
1005.0
5.0
50.0
Left Hand
  • of 3
Cylindrical Nut - TR14 x 3; 21.0; Steel

20147396

Price Range
$12.282 - $11.0845

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR10 x 2; 15.0; Steel

20147365

Price Range
$37.0203 - $33.4108

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR12 x 3; 18.0; Steel

20147372

Price Range
$15.0694 - $13.6002

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR10 x 2; 15.0; Steel

20147358

Price Range
$24.9124 - $22.4835

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR12 x 3; 18.0; Steel

20147389

Price Range
$23.3445 - $21.0685

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR18 x 4; 27.0; Steel

20147440

Price Range
$28.3096 - $25.5494

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR20 x 4; 30.0; Steel

20147464

Price Range
$32.2295 - $29.0871

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR20 x 4; 30.0; Steel

20147457

Price Range
$30.1388 - $27.2003

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR40 x 7; 60.0; Steel

20147624

Price Range
$155.9209 - $140.7186

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR50 x 8; 75.0; Steel

20147662

Price Range
$618.8055 - $558.472

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR60 x 9; 90.0; Steel

20147686

Price Range
$719.7622 - $649.5853

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR22 x 5; 33.0; Steel

20147471

Price Range
$35.3653 - $31.9171

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR28 x 5; 42.0; Steel

20147549

Price Range
$78.483 - $70.8309

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR36 x 6; 54.0; Steel

20147594

Price Range
$122.559 - $110.6095

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR16 x 8; 24.0; Steel

20149031

Price Range
$33.2747 - $30.0304

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    16.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR40 x 14; 60.0; Steel

20149475

Price Range
$164.4573 - $148.4227

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 14
  • No. of starts
    2.0
  • d1 tol 7H
    40.0
  • Lead
    14.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR12 x 6; 18.0; Steel

20149529

Price Range
$23.3445 - $21.0685

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    12.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR26 x 5; 39.0; Steel

20147518

Price Range
$45.6439 - $41.1935

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR32 x 6; 48.0; Steel

20147570

Price Range
$71.4274 - $64.4632

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR26 x 5; 39.0; Steel

20147525

Price Range
$62.7168 - $56.6018

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Left Hand